(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
5870 |
5872 |
5873 |
5874 |
5878 |
5879 |
5880 |
5881 |
5882 |
5883 |
5884 |
5885 |
5886 |
5887 |
5888 |
5889 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | The intended use | Leather Gloves Type | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
Trusco Code | JAN code | Material 1 | Material 2 | Material 3 | Mass (g) |
Color | Features | Use | Thickness | Specifications | Cuff | Sleeve Part | Back Part | Body | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 374.93 |
LEATHER GLOVES | 1 Piece(s) | 1 Day(s) | - | For work | Smooth Leather | S | 21 | 18 | 7.5 | 378-7397 | - | - | - | - | 60 | Blue | Knitted fabric type for good workability and superior breathability. Fits the hands with Velcro tape on wrists and made with pile rubber material. | Wiring and piping construction, building and civil engineering work, leisure, etc. | 0.7mm | - | Velcro | Pile Rubber | Polyester | Real pigskin | 1 Pair | ||
฿ 378.07 |
LEATHER GLOVES | 1 Piece(s) | 12 Day(s) | - | For work | Smooth Leather | L | 22.5 | 20 | 8.3 | 378-7419 | - | - | - | - | 65 | Blue | Knitted fabric type for good workability and superior breathability. Fits the hands with Velcro tape on wrists and made with pile rubber material. | Wiring and piping construction, building and civil engineering work, leisure, etc. | 0.7mm | - | Velcro | Pile Rubber | Polyester | Real pigskin | 1 Pair | ||
฿ 376.14 |
LEATHER GLOVES | 1 Piece(s) | 5 Day(s) | - | For work | Smooth Leather | LL | 23 | 21 | 8.8 | 378-7427 | - | - | - | - | 68 | Blue | Knitted fabric type for good workability and superior breathability. Fits the hands with Velcro tape on wrists and made with pile rubber material. | Wiring and piping construction, building and civil engineering work, leisure, etc. | 0.7mm | - | Velcro | Pile Rubber | Polyester | Real pigskin | 1 Pair | ||
฿ 536.36 |
LEATHER GLOVES | 1 Piece(s) | 12 Day(s) | Palm Coat | - | [High quality pigskin] Leather | S | 21 | 19 | 7.8 | 855-5124 | 4952558587402 | Genuine pig leather | Back part: Polyester | Sleeve part: Pile rubber | 60 | Gray | - | - | 0.5 to 0.8mm | Palm coating | pile rubber magic | - | - | - | - | ||
฿ 388.27 |
LEATHER GLOVES | 1 Piece(s) | 10 Day(s) | - | For work | Smooth Leather | S | 21 | 18 | 7.5 | 378-7435 | - | - | - | - | 60 | Red | Knitted fabric type for good workability and superior breathability. Fits the hands with Velcro tape on wrists and made with pile rubber material. | Wiring and piping construction, building and civil engineering work, leisure, etc. | 0.7mm | - | Velcro | Pile Rubber | Polyester | Real pigskin | 1 Pair | ||
฿ 395.83 |
LEATHER GLOVES | 1 Piece(s) | 12 Day(s) | - | For work | Smooth Leather | M | 21.5 | 19 | 7.8 | 378-7443 | - | - | - | - | 62 | Red | Knitted fabric type for good workability and superior breathability. Fits the hands with Velcro tape on wrists and made with pile rubber material. | Wiring and piping construction, building and civil engineering work, leisure, etc. | 0.7mm | - | Velcro | Pile Rubber | Polyester | Real pigskin | 1 Pair | ||
฿ 396.30 |
LEATHER GLOVES | 1 Piece(s) | 12 Day(s) | - | For work | Smooth Leather | L | 22.5 | 20 | 8.3 | 378-7451 | - | - | - | - | 65 | Red | Knitted fabric type for good workability and superior breathability. Fits the hands with Velcro tape on wrists and made with pile rubber material. | Wiring and piping construction, building and civil engineering work, leisure, etc. | 0.7mm | - | Velcro | Pile Rubber | Polyester | Real pigskin | 1 Pair | ||
฿ 396.76 |
LEATHER GLOVES | 1 Piece(s) | 10 Day(s) | Palm Coat | For work | Smooth Leather | LL | 23 | 21 | 8.8 | 378-7460 | - | - | - | - | 68 | Red | Knitted fabric type for good workability and superior breathability. Fits the hands with Velcro tape on wrists and made with pile rubber material. | Wiring and piping construction, building and civil engineering work, leisure, etc. | 0.7mm | - | Velcro | Pile Rubber | Polyester | Real pigskin | 1 Pair | ||
฿ 536.36 |
LEATHER GLOVES | 1 Piece(s) | 12 Day(s) | Palm Coat | - | [High quality pigskin] Leather | S | 21 | 19 | 7.8 | 855-5128 | 4952558588201 | Genuine pig leather | Back part: Polyester | Sleeve part: Pile rubber | 60 | Yellow | - | - | 0.5 to 0.8mm | Palm coating | pile rubber magic | - | - | - | - | ||
฿ 536.36 |
LEATHER GLOVES | 1 Piece(s) | 19 Day(s) | Palm Coat | - | [High quality pigskin] Leather | M | 21.5 | 20 | 8 | 855-5129 | 4952558588300 | Genuine pig leather | Back part: Polyester | Sleeve part: Pile rubber | 62 | Yellow | - | - | 0.5 to 0.8mm | - | pile rubber magic | - | - | - | - | ||
฿ 536.36 |
LEATHER GLOVES | 1 Piece(s) | 10 Day(s) | Palm Coat | - | [High quality pigskin] Leather | L | 22.5 | 21 | 8.2 | 855-5130 | 4952558588409 | Genuine pig leather | Back part: Polyester | Sleeve part: Pile rubber | 65 | Yellow | - | - | 0.5 to 0.8mm | Palm coating | pile rubber magic | - | - | - | - | ||
฿ 536.36 |
LEATHER GLOVES | 1 Piece(s) | 12 Day(s) | Palm Coat | - | [High quality pigskin] Leather | LL | 23 | 22 | 8.5 | 855-5131 | 4952558588508 | Genuine pig leather | Back part: Polyester | Sleeve part: Pile rubber | 68 | Yellow | - | - | 0.5 to 0.8mm | - | pile rubber magic | - | - | - | - | ||
฿ 536.36 |
LEATHER GLOVES | 1 Piece(s) | 19 Day(s) | Palm Coat | - | [High quality pigskin] Leather | S | 21 | 19 | 7.8 | 855-5132 | 4952558588607 | Genuine pig leather | Back part: Polyester | Sleeve part: Pile rubber | 60 | Green | - | - | 0.5 to 0.8mm | - | pile rubber magic | - | - | - | - | ||
฿ 536.36 |
LEATHER GLOVES | 1 Piece(s) | 12 Day(s) | Palm Coat | - | [High quality pigskin] Leather | M | 21.5 | 20 | 8 | 855-5133 | 4952558588706 | Genuine pig leather | Back part: Polyester | Sleeve part: Pile rubber | 62 | Green | - | - | 0.5 to 0.8mm | Palm coating | pile rubber magic | - | - | - | - | ||
฿ 536.36 |
LEATHER GLOVES | 1 Piece(s) | 12 Day(s) | Palm Coat | - | [High quality pigskin] Leather | L | 22.5 | 21 | 8.2 | 855-5134 | 4952558588805 | Genuine pig leather | Back part: Polyester | Sleeve part: Pile rubber | 65 | Green | - | - | 0.5 to 0.8mm | - | pile rubber magic | - | - | - | - | ||
฿ 536.36 |
LEATHER GLOVES | 1 Piece(s) | 20 Day(s) | Palm Coat | - | [High quality pigskin] Leather | LL | 23 | 22 | 8.5 | 855-5135 | 4952558588904 | Genuine pig leather | Back part: Polyester | Sleeve part: Pile rubber | 68 | Green | - | - | 0.5 to 0.8mm | Palm coating | pile rubber magic | - | - | - | - |
Leather glove with pigskin magic color instep mesh type.
[Features]
·Work efficiency is improved with the instep mesh, which has excellent elasticity and breathability.
·Carefully selected high-quality pigskin is used for durability and a soft feel.
·Easy to put on and take off, with cuff magic and pile rubber that fits comfortably in your hand.
·Sizes (S to LL) and colors (4 colors) are selectable.
[Applications]
·Usable for all purposes.
·Ideal for heavy equipment operation, cargo handling, construction, civil engineering, leisure, DIY, home gardening, agriculture and forestry, and wiring and piping work.
Part Number |
---|
5870 |
5872 |
5873 |
5874 |
5878 |
5879 |
5880 |
5881 |
5882 |
5883 |
5884 |
5885 |
5886 |
5887 |
5888 |
5889 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | The intended use | Leather Gloves Type | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
Trusco Code | JAN code | Material 1 | Material 2 | Material 3 | Mass (g) |
Color | Features | Use | Thickness | Specifications | Cuff | Sleeve Part | Back Part | Body | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 374.93 |
LEATHER GLOVES | 1 Piece(s) | 1 Day(s) | - | For work | Smooth Leather | S | 21 | 18 | 7.5 | 378-7397 | - | - | - | - | 60 | Blue | Knitted fabric type for good workability and superior breathability. Fits the hands with Velcro tape on wrists and made with pile rubber material. | Wiring and piping construction, building and civil engineering work, leisure, etc. | 0.7mm | - | Velcro | Pile Rubber | Polyester | Real pigskin | 1 Pair | ||
฿ 378.07 |
LEATHER GLOVES | 1 Piece(s) | 12 Day(s) | - | For work | Smooth Leather | L | 22.5 | 20 | 8.3 | 378-7419 | - | - | - | - | 65 | Blue | Knitted fabric type for good workability and superior breathability. Fits the hands with Velcro tape on wrists and made with pile rubber material. | Wiring and piping construction, building and civil engineering work, leisure, etc. | 0.7mm | - | Velcro | Pile Rubber | Polyester | Real pigskin | 1 Pair | ||
฿ 376.14 |
LEATHER GLOVES | 1 Piece(s) | 5 Day(s) | - | For work | Smooth Leather | LL | 23 | 21 | 8.8 | 378-7427 | - | - | - | - | 68 | Blue | Knitted fabric type for good workability and superior breathability. Fits the hands with Velcro tape on wrists and made with pile rubber material. | Wiring and piping construction, building and civil engineering work, leisure, etc. | 0.7mm | - | Velcro | Pile Rubber | Polyester | Real pigskin | 1 Pair | ||
฿ 536.36 |
LEATHER GLOVES | 1 Piece(s) | 12 Day(s) | Palm Coat | - | [High quality pigskin] Leather | S | 21 | 19 | 7.8 | 855-5124 | 4952558587402 | Genuine pig leather | Back part: Polyester | Sleeve part: Pile rubber | 60 | Gray | - | - | 0.5 to 0.8mm | Palm coating | pile rubber magic | - | - | - | - | ||
฿ 388.27 |
LEATHER GLOVES | 1 Piece(s) | 10 Day(s) | - | For work | Smooth Leather | S | 21 | 18 | 7.5 | 378-7435 | - | - | - | - | 60 | Red | Knitted fabric type for good workability and superior breathability. Fits the hands with Velcro tape on wrists and made with pile rubber material. | Wiring and piping construction, building and civil engineering work, leisure, etc. | 0.7mm | - | Velcro | Pile Rubber | Polyester | Real pigskin | 1 Pair | ||
฿ 395.83 |
LEATHER GLOVES | 1 Piece(s) | 12 Day(s) | - | For work | Smooth Leather | M | 21.5 | 19 | 7.8 | 378-7443 | - | - | - | - | 62 | Red | Knitted fabric type for good workability and superior breathability. Fits the hands with Velcro tape on wrists and made with pile rubber material. | Wiring and piping construction, building and civil engineering work, leisure, etc. | 0.7mm | - | Velcro | Pile Rubber | Polyester | Real pigskin | 1 Pair | ||
฿ 396.30 |
LEATHER GLOVES | 1 Piece(s) | 12 Day(s) | - | For work | Smooth Leather | L | 22.5 | 20 | 8.3 | 378-7451 | - | - | - | - | 65 | Red | Knitted fabric type for good workability and superior breathability. Fits the hands with Velcro tape on wrists and made with pile rubber material. | Wiring and piping construction, building and civil engineering work, leisure, etc. | 0.7mm | - | Velcro | Pile Rubber | Polyester | Real pigskin | 1 Pair | ||
฿ 396.76 |
LEATHER GLOVES | 1 Piece(s) | 10 Day(s) | Palm Coat | For work | Smooth Leather | LL | 23 | 21 | 8.8 | 378-7460 | - | - | - | - | 68 | Red | Knitted fabric type for good workability and superior breathability. Fits the hands with Velcro tape on wrists and made with pile rubber material. | Wiring and piping construction, building and civil engineering work, leisure, etc. | 0.7mm | - | Velcro | Pile Rubber | Polyester | Real pigskin | 1 Pair | ||
฿ 536.36 |
LEATHER GLOVES | 1 Piece(s) | 12 Day(s) | Palm Coat | - | [High quality pigskin] Leather | S | 21 | 19 | 7.8 | 855-5128 | 4952558588201 | Genuine pig leather | Back part: Polyester | Sleeve part: Pile rubber | 60 | Yellow | - | - | 0.5 to 0.8mm | Palm coating | pile rubber magic | - | - | - | - | ||
฿ 536.36 |
LEATHER GLOVES | 1 Piece(s) | 19 Day(s) | Palm Coat | - | [High quality pigskin] Leather | M | 21.5 | 20 | 8 | 855-5129 | 4952558588300 | Genuine pig leather | Back part: Polyester | Sleeve part: Pile rubber | 62 | Yellow | - | - | 0.5 to 0.8mm | - | pile rubber magic | - | - | - | - | ||
฿ 536.36 |
LEATHER GLOVES | 1 Piece(s) | 10 Day(s) | Palm Coat | - | [High quality pigskin] Leather | L | 22.5 | 21 | 8.2 | 855-5130 | 4952558588409 | Genuine pig leather | Back part: Polyester | Sleeve part: Pile rubber | 65 | Yellow | - | - | 0.5 to 0.8mm | Palm coating | pile rubber magic | - | - | - | - | ||
฿ 536.36 |
LEATHER GLOVES | 1 Piece(s) | 12 Day(s) | Palm Coat | - | [High quality pigskin] Leather | LL | 23 | 22 | 8.5 | 855-5131 | 4952558588508 | Genuine pig leather | Back part: Polyester | Sleeve part: Pile rubber | 68 | Yellow | - | - | 0.5 to 0.8mm | - | pile rubber magic | - | - | - | - | ||
฿ 536.36 |
LEATHER GLOVES | 1 Piece(s) | 19 Day(s) | Palm Coat | - | [High quality pigskin] Leather | S | 21 | 19 | 7.8 | 855-5132 | 4952558588607 | Genuine pig leather | Back part: Polyester | Sleeve part: Pile rubber | 60 | Green | - | - | 0.5 to 0.8mm | - | pile rubber magic | - | - | - | - | ||
฿ 536.36 |
LEATHER GLOVES | 1 Piece(s) | 12 Day(s) | Palm Coat | - | [High quality pigskin] Leather | M | 21.5 | 20 | 8 | 855-5133 | 4952558588706 | Genuine pig leather | Back part: Polyester | Sleeve part: Pile rubber | 62 | Green | - | - | 0.5 to 0.8mm | Palm coating | pile rubber magic | - | - | - | - | ||
฿ 536.36 |
LEATHER GLOVES | 1 Piece(s) | 12 Day(s) | Palm Coat | - | [High quality pigskin] Leather | L | 22.5 | 21 | 8.2 | 855-5134 | 4952558588805 | Genuine pig leather | Back part: Polyester | Sleeve part: Pile rubber | 65 | Green | - | - | 0.5 to 0.8mm | - | pile rubber magic | - | - | - | - | ||
฿ 536.36 |
LEATHER GLOVES | 1 Piece(s) | 20 Day(s) | Palm Coat | - | [High quality pigskin] Leather | LL | 23 | 22 | 8.5 | 855-5135 | 4952558588904 | Genuine pig leather | Back part: Polyester | Sleeve part: Pile rubber | 68 | Green | - | - | 0.5 to 0.8mm | Palm coating | pile rubber magic | - | - | - | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?