- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Magic Type Gloves, Total Length (cm) 23
Specifications of 5271
-
- Product Model
- Leather Hand
-
- The intended use
- For work
-
- Leather Gloves Type
- Smooth Leather
-
- Size
- L
-
- Total Length(cm)
- 23
-
- Around Palm(cm)
- 21
-
- Length of Middle Finger(cm)
- 8.5
-
- Trusco Code
- 334-5106
-
- Mass(g)
- 76
-
- Features
- Tape fastening type with knitted fabric with good breathability (upper part). They're durable yet flexible, and the contours will fit your hands perfectly.
-
- Use
- Electrical work / piping. Construction / civil engineering / loading.
-
- Thickness
- 0.8mm
-
- Cuff
- Velcro
-
- Palm Part
- Japanese Genuine Cattle Leather
-
- Hand Back Part
- Knitted Fabric
-
- Amount Of Content
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 693.95
|
LEATHER GLOVES
|
1 Piece(s)
|
|
12 Day(s)
|
1 Pair |
Basic Specifications
-
- Product Model
- Leather Hand
-
- The intended use
- For work
-
- Leather Gloves Type
- Smooth Leather
-
- Size
- L
-
- Total Length(cm)
- 23
-
- Around Palm(cm)
- 21
-
- Length of Middle Finger(cm)
- 8.5
-
- Trusco Code
- 334-5106
-
- Mass(g)
- 76
-
- Features
- Tape fastening type with knitted fabric with good breathability (upper part). They're durable yet flexible, and the contours will fit your hands perfectly.
-
- Use
- Electrical work / piping. Construction / civil engineering / loading.
-
- Thickness
- 0.8mm
-
- Cuff
- Velcro
-
- Palm Part
- Japanese Genuine Cattle Leather
-
- Hand Back Part
- Knitted Fabric
-
- Amount Of Content
- 1 Pair
Product Description
[Features]
· Knit fabric back with good breathability, closes with tape.
· Sturdy and supple with a close fit to the hand.
[Applications]
· For electrical work and piping.
· For construction, civil engineering and cargo handling.
Specifications of 5271
-
- Product Model
- Leather Hand
-
- The intended use
- For work
-
- Leather Gloves Type
- Smooth Leather
-
- Size
- L
-
- Total Length(cm)
- 23
-
- Around Palm(cm)
- 21
-
- Length of Middle Finger(cm)
- 8.5
-
- Trusco Code
- 334-5106
-
- Mass(g)
- 76
-
- Features
- Tape fastening type with knitted fabric with good breathability (upper part). They're durable yet flexible, and the contours will fit your hands perfectly.
-
- Use
- Electrical work / piping. Construction / civil engineering / loading.
-
- Thickness
- 0.8mm
-
- Cuff
- Velcro
-
- Palm Part
- Japanese Genuine Cattle Leather
-
- Hand Back Part
- Knitted Fabric
-
- Amount Of Content
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 693.95
|
LEATHER GLOVES
|
1 Piece(s)
|
|
12 Day(s)
|
1 Pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?