(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leather Gloves, Denko Aluminum Gloves No.12A

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 658.63 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3201
3202
3208
3210
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 659.85

LEATHER GLOVES 1 Piece(s) 1 Day(s) L 22.5 19.5 8.6 334-5068 70 1 Pair

฿ 659.24

LEATHER GLOVES 1 Piece(s) 5 Day(s) M 22 19 8.3 334-5076 66 1 Pair

฿ 660.46

LEATHER GLOVES 1 Piece(s) 10 Day(s) LL 23 20 9 334-5084 74 1 Pair

฿ 658.63

LEATHER GLOVES 1 Piece(s) 5 Day(s) S 20.5 18 7.5 334-5092 62 1 Pair

Basic Specifications

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Features
    Non-stitched cuffs are suitable for long work. It employs breathable knitted fabric (back of the hands part).
  • Use
    Electrical work / construction / civil engineering / loading.
  • Thickness
    0.8mm
  • Cuff
    Pile rubber type
  • Palm Part
    Cowhide skin
  • Hand Back Part
    Knitted Fabric
  • Amount Of Content
    1 Pair

Product Description

Leather gloves utilizing Japan-made cow leather crest knitted on the backhand type.

[Features]
· Gun-cut stitching for improved fit and durability.
· Cuffs have a double structure allowing them to withstand pulling when worn.
· Integrated palm skin eliminates discomfort from stitching, and smooth wrist movement makes them suitable for prolonged use.
· Eliminates slack of the skin that occurs when bending the wrist.
· The use of knitted fabric provides excellent breathability and keeps hands dry.

[Application]
· Can be used for any application.
· Ideal for heavy equipment operation, cargo handling and transportation, construction, civil engineering, do-it-yourself, home gardening, agriculture and forestry, and wiring and piping work.

Part Number
3201
3202
3208
3210
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 659.85

LEATHER GLOVES 1 Piece(s) 1 Day(s) L 22.5 19.5 8.6 334-5068 70 1 Pair

฿ 659.24

LEATHER GLOVES 1 Piece(s) 5 Day(s) M 22 19 8.3 334-5076 66 1 Pair

฿ 660.46

LEATHER GLOVES 1 Piece(s) 10 Day(s) LL 23 20 9 334-5084 74 1 Pair

฿ 658.63

LEATHER GLOVES 1 Piece(s) 5 Day(s) S 20.5 18 7.5 334-5092 62 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●No seams in the wrist so suitable for use over long hours.

Specification

●Cuffs:Pile with rubber
●Thickness:0.8mm

Materials

●Palm:Genuine domestic cowhide leather
●Back of hand:Cotton knitted