(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leather Gloves, Cuff Rubber Glove

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 5819

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Size
    M
  • Total Length(cm)
    22
  • Around Palm(cm)
    18.5
  • Length of Middle Finger(cm)
    8
  • Trusco Code
    378-7265
  • Mass(g)
    65
  • Features
    Made of genuine leather, it exceeds in tear resistance, and will fit to your hand well. With a knitted back, it is rich in maneuverability/breathability for your fingers.
  • Use
    Architecture, civil engineering, structural steel, machinery.
  • Thickness
    0.6~0.8mm
  • Cuff
    Pile rubber type
  • Back Part
    Knitted Fabric
  • Body
    Genuine Cattle Leather
  • Amount Of Content
    1 Pair
Part Number
5819
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 513.61

LEATHER GLOVES 1 Piece(s) 10 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Size
    M
  • Total Length(cm)
    22
  • Around Palm(cm)
    18.5
  • Length of Middle Finger(cm)
    8
  • Trusco Code
    378-7265
  • Mass(g)
    65
  • Features
    Made of genuine leather, it exceeds in tear resistance, and will fit to your hand well. With a knitted back, it is rich in maneuverability/breathability for your fingers.
  • Use
    Architecture, civil engineering, structural steel, machinery.
  • Thickness
    0.6~0.8mm
  • Cuff
    Pile rubber type
  • Back Part
    Knitted Fabric
  • Body
    Genuine Cattle Leather
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Genuine leather with excellent tear resistance and adapts to the hand.
· Knit fabric back allows fingers to move and provides excellent breathability.
[Applications]
· For construction, civil engineering, the iron and steel industry and machine industry.

Specifications of 5819

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Size
    M
  • Total Length(cm)
    22
  • Around Palm(cm)
    18.5
  • Length of Middle Finger(cm)
    8
  • Trusco Code
    378-7265
  • Mass(g)
    65
  • Features
    Made of genuine leather, it exceeds in tear resistance, and will fit to your hand well. With a knitted back, it is rich in maneuverability/breathability for your fingers.
  • Use
    Architecture, civil engineering, structural steel, machinery.
  • Thickness
    0.6~0.8mm
  • Cuff
    Pile rubber type
  • Back Part
    Knitted Fabric
  • Body
    Genuine Cattle Leather
  • Amount Of Content
    1 Pair
Part Number
5819
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 513.61

LEATHER GLOVES 1 Piece(s) 10 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1