(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leather Gloves, JS-128 Just Oil Back Knitted Magic

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 391.41 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5342
5343
5345
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 391.41

LEATHER GLOVES 1 Piece(s) 5 Day(s) M 20.5 19 8 422-7212 105 1 Pair

฿ 392.61

LEATHER GLOVES 1 Piece(s) 12 Day(s) L 21 20 8.3 422-7221 113 1 Pair

฿ 393.07

LEATHER GLOVES 1 Piece(s) 10 Day(s) LL 21.5 21 8.6 422-7239 116 1 Pair

Basic Specifications

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Artificial Leather
  • Features
    A small build which perfectly fits the fingertips. Velcro clasp glove with reinforcing artificial leather pads in areas which are subjected to heavy wear.
  • Use
    Architecture and civil engineering, as well as wiring and painting. Electrical wiring construction work.
  • Thickness
    1.1mm
  • Palm Part
    Oil Processed Cow Split Leather Gloves
  • Reinforcement Pad
    Artificial leather
  • Back Part
    Camouflage pattern knitting
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Fingertips are small specification for a "just right" fit.
· Knit backhand with Velcro is reinforced with artificial leather in areas subject to heavy wear.

[Application]
· Construction, civil engineering, wiring, and coating.
· Electrical wiring work.

Part Number
5342
5343
5345
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 391.41

LEATHER GLOVES 1 Piece(s) 5 Day(s) M 20.5 19 8 422-7212 105 1 Pair

฿ 392.61

LEATHER GLOVES 1 Piece(s) 12 Day(s) L 21 20 8.3 422-7221 113 1 Pair

฿ 393.07

LEATHER GLOVES 1 Piece(s) 10 Day(s) LL 21.5 21 8.6 422-7239 116 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Smaller size to fit fingers.

Specification

●Cuffs:Velcro
●Thickness:1.2mm

Materials

●Palm:Oil processed split cowhide leather
●Back:Knitted camouflage pattern
●Reinforcements:Artificial Leather