(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Oil Treatment Gloves (Inner Cotton)

Oil Treatment Gloves (Inner Cotton)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 5336

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Split Leather
  • Size
    Free
  • Total Length(cm)
    24
  • Around Palm(cm)
    23
  • Length of Middle Finger(cm)
    8.5
  • Trusco Code
    422-7247
  • Mass(g)
    211
  • Features
    Interior cotton absorbs sweat in the summer and provides insulation in the winter. Perfect for people with sensitive skin as only a small amount of leather touches the skin directly.
  • Use
    Architecture and civil engineering, as well as wiring and painting. Electrical wiring construction work.
  • Thickness
    1.3mm
  • Palm Part
    Oil-processed Cattle Split Leather
  • Inner
    Cotton Cloth
  • Amount Of Content
    1 Pair
Part Number
5336
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 394.14

LEATHER GLOVES 1 Piece(s) 10 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Split Leather
  • Size
    Free
  • Total Length(cm)
    24
  • Around Palm(cm)
    23
  • Length of Middle Finger(cm)
    8.5
  • Trusco Code
    422-7247
  • Mass(g)
    211
  • Features
    Interior cotton absorbs sweat in the summer and provides insulation in the winter. Perfect for people with sensitive skin as only a small amount of leather touches the skin directly.
  • Use
    Architecture and civil engineering, as well as wiring and painting. Electrical wiring construction work.
  • Thickness
    1.3mm
  • Palm Part
    Oil-processed Cattle Split Leather
  • Inner
    Cotton Cloth
  • Amount Of Content
    1 Pair

Product Description

[Features]
· The cotton lining absorbs sweat in summer and keeps hands warm in winter.
· Perfect for people with sensitive skin, as only a small amount of leather touches the skin directly.
[Applications]
· For construction, civil engineering, wiring and painting.
· For electrical wiring work.

Specifications of 5336

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Split Leather
  • Size
    Free
  • Total Length(cm)
    24
  • Around Palm(cm)
    23
  • Length of Middle Finger(cm)
    8.5
  • Trusco Code
    422-7247
  • Mass(g)
    211
  • Features
    Interior cotton absorbs sweat in the summer and provides insulation in the winter. Perfect for people with sensitive skin as only a small amount of leather touches the skin directly.
  • Use
    Architecture and civil engineering, as well as wiring and painting. Electrical wiring construction work.
  • Thickness
    1.3mm
  • Palm Part
    Oil-processed Cattle Split Leather
  • Inner
    Cotton Cloth
  • Amount Of Content
    1 Pair
Part Number
5336
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 394.14

LEATHER GLOVES 1 Piece(s) 10 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1