(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leather Gloves Without Sleeves (Back Stitch)

Leather Gloves Without Sleeves (Back Stitch)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1732

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Split Leather
  • Size
    Free
  • Total Length(cm)
    22
  • Around Palm(cm)
    24
  • Length of Middle Finger(cm)
    8.3
  • Trusco Code
    422-7131
  • Mass(g)
    158
  • Features
    It is a product without cuffs that emphasizes detachability. The thumb and flat sections are reinforced with artificial leather.
  • Use
    For work requiring frequent repetition of wear and removal such as delivery of the cylinders, and heavy duty work such as construction, civil engineering or landscaping.
  • Thickness
    1.3mm
  • Palm Part
    Cattle Split Leather
  • Thumb / Flat Part Reinforcement
    Artificial leather
  • Amount Of Content
    1 Pair
Part Number
1732
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 336.94

LEATHER GLOVES 1 Piece(s) 1 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Split Leather
  • Size
    Free
  • Total Length(cm)
    22
  • Around Palm(cm)
    24
  • Length of Middle Finger(cm)
    8.3
  • Trusco Code
    422-7131
  • Mass(g)
    158
  • Features
    It is a product without cuffs that emphasizes detachability. The thumb and flat sections are reinforced with artificial leather.
  • Use
    For work requiring frequent repetition of wear and removal such as delivery of the cylinders, and heavy duty work such as construction, civil engineering or landscaping.
  • Thickness
    1.3mm
  • Palm Part
    Cattle Split Leather
  • Thumb / Flat Part Reinforcement
    Artificial leather
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Cuffs have been removed to enhance ease of removal.
· The thumb and palm are reinforced with synthetic leather.
[Applications]
· For work that requires frequent wearing and removal of gloves, such as delivering gas cylinders.
· For heavy work such as construction, civil engineering and landscaping.

Specifications of 1732

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Split Leather
  • Size
    Free
  • Total Length(cm)
    22
  • Around Palm(cm)
    24
  • Length of Middle Finger(cm)
    8.3
  • Trusco Code
    422-7131
  • Mass(g)
    158
  • Features
    It is a product without cuffs that emphasizes detachability. The thumb and flat sections are reinforced with artificial leather.
  • Use
    For work requiring frequent repetition of wear and removal such as delivery of the cylinders, and heavy duty work such as construction, civil engineering or landscaping.
  • Thickness
    1.3mm
  • Palm Part
    Cattle Split Leather
  • Thumb / Flat Part Reinforcement
    Artificial leather
  • Amount Of Content
    1 Pair
Part Number
1732
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 336.94

LEATHER GLOVES 1 Piece(s) 1 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1