(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NO.940 Disposable Polyethylene Gloves

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 205.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO940L
NO940M
NO940S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g/box)
Amount Of Content

฿ 210.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

10 Day(s) L 33.4 9.2 401-2887 294 1 Box (100 Sheets)

฿ 209.55

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

5 Day(s) M 31.2 8.4 401-2895 292 1 Box (100 Sheets)

฿ 205.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

10 Day(s) S 28.0 8.2 401-2909 262 1 Box (100 Sheets)

Basic Specifications

  • Product Model
    Other
  • The intended use
    Disposable
  • Total Length(cm)
    28.0
  • Color
    Semi-Transparent
  • Features
    Standard product.
  • Use
    For precision work handling chemicals and in the biotech industry.
  • Thickness(mm)
    0.035
  • Specification 2
    Food Sanitation Law Compliant
  • Material Quality
    Polyethylene
  • Amount Of Content
    1 Box (100 Sheets)

Product Description

[Features]
· Standard product.
[Applications]
· For handling chemicals, bioindustry, and other detailed work.

Part Number
NO940L
NO940M
NO940S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g/box)
Amount Of Content

฿ 210.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

10 Day(s) L 33.4 9.2 401-2887 294 1 Box (100 Sheets)

฿ 209.55

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

5 Day(s) M 31.2 8.4 401-2895 292 1 Box (100 Sheets)

฿ 205.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

10 Day(s) S 28.0 8.2 401-2909 262 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1