(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
7626 |
7627 |
7628 |
7629 |
7630 |
7631 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Palm perimeter (cm) |
Color | JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 164.10 |
NITRILE RUBBER GLOVES | 1 Piece(s) | 12 Day(s) | S | Pink | 18.7 | 7.3 | 4904510276268 | 439-7258 | 65 | 1 Pair | ||
฿ 164.41 |
NITRILE RUBBER GLOVES | 1 Piece(s) | 12 Day(s) | [M] M | Pink | 20.2 | 7.5 | 4904510276275 | 439-7266 | 70 | 1 Pair | ||
฿ 164.87 |
NITRILE RUBBER GLOVES | 1 Piece(s) | 12 Day(s) | L | Pink | 22.1 | 8 | 4904510276282 | 439-7274 | 75 | 1 Pair | ||
฿ 164.10 |
NITRILE RUBBER GLOVES | 1 Piece(s) | 19 Day(s) | S | Green | 18.7 | 7.3 | 4904510276299 | 439-7282 | 65 | 1 Pair | ||
฿ 164.41 |
NITRILE RUBBER GLOVES | 1 Piece(s) | 10 Day(s) | [M] M | Green | 20.2 | 7.5 | 4904510276305 | 439-7291 | 70 | 1 Pair | ||
฿ 164.87 |
NITRILE RUBBER GLOVES | 1 Piece(s) | 10 Day(s) | L | Green | 22.1 | 8 | 4904510276312 | 439-7304 | 75 | 1 Pair |
[Features]
· Strong against piercing, soft and difficult to tear.
· The special surface processing makes the gloves slip-resistant even when wet.
· Good fit at the fingertips without stiffness.
[Applications]
· Sanitation work.
· Oil and chemical work.
· Vehicle and machine work.
· Food processing.
Part Number |
---|
7626 |
7627 |
7628 |
7629 |
7630 |
7631 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Palm perimeter (cm) |
Color | JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 164.10 |
NITRILE RUBBER GLOVES | 1 Piece(s) | 12 Day(s) | S | Pink | 18.7 | 7.3 | 4904510276268 | 439-7258 | 65 | 1 Pair | ||
฿ 164.41 |
NITRILE RUBBER GLOVES | 1 Piece(s) | 12 Day(s) | [M] M | Pink | 20.2 | 7.5 | 4904510276275 | 439-7266 | 70 | 1 Pair | ||
฿ 164.87 |
NITRILE RUBBER GLOVES | 1 Piece(s) | 12 Day(s) | L | Pink | 22.1 | 8 | 4904510276282 | 439-7274 | 75 | 1 Pair | ||
฿ 164.10 |
NITRILE RUBBER GLOVES | 1 Piece(s) | 19 Day(s) | S | Green | 18.7 | 7.3 | 4904510276299 | 439-7282 | 65 | 1 Pair | ||
฿ 164.41 |
NITRILE RUBBER GLOVES | 1 Piece(s) | 10 Day(s) | [M] M | Green | 20.2 | 7.5 | 4904510276305 | 439-7291 | 70 | 1 Pair | ||
฿ 164.87 |
NITRILE RUBBER GLOVES | 1 Piece(s) | 10 Day(s) | L | Green | 22.1 | 8 | 4904510276312 | 439-7304 | 75 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?