(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Natural Rubber, Medium Thick, Pink, Green (Thickness 0.35 mm)

Natural Rubber, Medium Thick, Pink, Green (Thickness 0.35 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 127.24 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6335
6336
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Palm perimeter
(cm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 127.24

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) [M] M Pink 20.2 7.6 4904510248272 439-7011 73 1 Pair

฿ 129.10

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) L Green 22.4 8.6 4904510248296 439-7029 85 1 Pair

Basic Specifications

  • Product Model
    Natural Rubber
  • The intended use
    For work
  • Length of Middle Finger(cm)
    33
  • Material
    Surface Material: Natural Rubber, Lining Material: Cotton
  • Mass(g/box)
    0.35
  • Specification details
    Food Sanitation Law Compliant
  • Application
    Food Processing, Cleaning, Light Work.
  • Features
    Highly durable against scratching, tearing, and heat. Supple and fit for easy application using a wide, medium-thick grip.
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Excellent durability against scratches, rips and heat.
· Easy-to-use, medium-thickness gloves with a flexible fit and a variety of applications.
[Applications]
· Food processing.
· Sanitation / light work.

Part Number
6335
6336
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Palm perimeter
(cm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 127.24

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) [M] M Pink 20.2 7.6 4904510248272 439-7011 73 1 Pair

฿ 129.10

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) L Green 22.4 8.6 4904510248296 439-7029 85 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1