(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Natural Rubber, Thick, Green (Thickness Approx. 0.45 mm)

Natural Rubber, Thick, Green (Thickness Approx. 0.45 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 137.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8875
8876
8877
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Palm perimeter
(cm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 138.99

NATURAL RUBBER GLOVES 1 Piece(s) 12 Day(s) S 19 7.2 4904510208443 439-7592 71 1 Pair

฿ 137.00

NATURAL RUBBER GLOVES 1 Piece(s) 1 Day(s) [M] M 20.2 7.6 4904510208450 439-7606 79 1 Pair

฿ 137.00

NATURAL RUBBER GLOVES 1 Piece(s) 1 Day(s) L 22.1 8.6 4904510208467 439-7614 91 1 Pair

Basic Specifications

  • Product Model
    Natural Rubber
  • The intended use
    For work
  • Total Length(cm)
    Green
  • Length of Middle Finger(cm)
    35
  • Material
    Natural Rubber
  • Mass(g/box)
    Approximately 0.45
  • Specification details
    Food Sanitation Law Compliant
  • Application
    Cleaning/light work. Food processing industry.
  • Features
    Non-fleece, which is hygienic. Special processing makes it easy to put on and take off, and provides an excellent grip.
  • Amount Of Content
    1 Pair

Product Description

[Features]
·Hygienic with no lint.
·Specially processed for easy wearing and removal and excellent grip.
[Applications]
· Sanitation / light work.
・ Food processing.

Part Number
8875
8876
8877
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Palm perimeter
(cm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 138.99

NATURAL RUBBER GLOVES 1 Piece(s) 12 Day(s) S 19 7.2 4904510208443 439-7592 71 1 Pair

฿ 137.00

NATURAL RUBBER GLOVES 1 Piece(s) 1 Day(s) [M] M 20.2 7.6 4904510208450 439-7606 79 1 Pair

฿ 137.00

NATURAL RUBBER GLOVES 1 Piece(s) 1 Day(s) L 22.1 8.6 4904510208467 439-7614 91 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●There is no fleece lining, and it is hygienic.
●Special processing with smooth to attach and remove, excellent in grip performance.

Specification

●Color:Green
●SPQ(pair):10
●Thickness: Approx. 0.45mm
●Food Sanitation Act Compliant Product

Materials

●Natural Rubber