(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Anti-Slip Gloves Double Catch

Anti-Slip Gloves Double Catch

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 121.73 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1984
8917
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Total Length
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 123.13

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) Setting Black 24 4904510019841 324-6752 66 1 Pair

฿ 121.73

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) - Red 21.5 4904510889178 434-9253 57 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • The intended use
    For work
  • Palm perimeter(cm)
    20
  • Color
    7.7
  • Material
    Glove Part: Cotton 20%, Polyester 80%, Anti-Slip Pad: Natural Rubber
  • Mass(g/box)
    3
  • Application
    Transport and cargo work. For gardens and agriculture.
  • Features
    Gloves do not slip off even during operation.
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Gloves do not slip off even during work.
· External anti-slip pad is made from natural rubber for excellent gripping.
[Applications]
· For transportation and cargo handling work.
· For gardening and agriculture.

Part Number
1984
8917
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Total Length
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 123.13

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) Setting Black 24 4904510019841 324-6752 66 1 Pair

฿ 121.73

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) - Red 21.5 4904510889178 434-9253 57 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1