(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
D102-3L |
D102-L |
D102-LL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Overall Length (mm) |
Palm perimeter (mm) |
Middle finger length (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,672.62 |
GLOVES FOR PROTECTION AGAINST | 1 Piece(s) | 1 Day(s) | 3L | 300 | 312 | 89 | 324-7066 | 196 | 1 Pair | ||
฿ 1,556.33 |
GLOVES FOR PROTECTION AGAINST | 1 Piece(s) | 1 Day(s) | L | 270 | 270 | 82 | 324-7074 | 170 | 1 Pair | ||
฿ 1,558.65 |
GLOVES FOR PROTECTION AGAINST | 1 Piece(s) | 5 Day(s) | LL | 280 | 294 | 84 | 324-7082 | 170 | 1 Pair |
[Features]
· Cold weather protection gloves that do not crack even at -60°C.
· Even boiling water does not cause the resin to soften or harden.
· The surface is subjected to particulate anti-slip treatment.
[Applications]
· For building construction and civil engineering; agriculture, forestry, and fisheries industries; as well as skiing and even ice sculpting.
Part Number |
---|
D102-3L |
D102-L |
D102-LL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Overall Length (mm) |
Palm perimeter (mm) |
Middle finger length (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,672.62 |
GLOVES FOR PROTECTION AGAINST | 1 Piece(s) | 1 Day(s) | 3L | 300 | 312 | 89 | 324-7066 | 196 | 1 Pair | ||
฿ 1,556.33 |
GLOVES FOR PROTECTION AGAINST | 1 Piece(s) | 1 Day(s) | L | 270 | 270 | 82 | 324-7074 | 170 | 1 Pair | ||
฿ 1,558.65 |
GLOVES FOR PROTECTION AGAINST | 1 Piece(s) | 5 Day(s) | LL | 280 | 294 | 84 | 324-7082 | 170 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?