(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dailove H4 gloves

Dailove H4 gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DH4-M

  • Product Type
    Polyurethane
  • Application
    Oil resistance and solvent resistance
  • Size
    M
  • Color
    Black
  • Overall Length(mm)
    300
  • Palm perimeter(mm)
    226
  • Middle finger length(mm)
    75
  • Trusco Code
    324-7376
  • Mass(g)
    18
  • Surface material
    Polyurethane
  • Lining
    Polyurethane
  • Thickness(mm)
    0.1
  • Electrical resistivity
    1 x 103-6Ω (Gloves conduct electricity as they are not anti-conductive.)
  • Application
    Refinery, painting industry, solvent manufacturing, printing industry, fireworks manufacturing industry.
  • Features
    They provide conductivity as well as solvent resistance. These gloves protect against static.
  • Amount Of Content
    1 Pair
Part Number
DH4-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Palm perimeter
(mm)
Middle finger length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 332.18

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 1 Day(s) M 226 75 324-7376 18 1 Pair

Basic Specifications

  • Product Type
    Polyurethane
  • Application
    Oil resistance and solvent resistance
  • Color
    Black
  • Overall Length(mm)
    300
  • Surface material
    Polyurethane
  • Lining
    Polyurethane
  • Thickness(mm)
    0.1
  • Electrical resistivity
    1 x 103-6Ω (Gloves conduct electricity as they are not anti-conductive.)
  • Application
    Refinery, painting industry, solvent manufacturing, printing industry, fireworks manufacturing industry.
  • Features
    They provide conductivity as well as solvent resistance. These gloves protect against static.
  • Amount Of Content
    1 Pair

Product Description

[Features]
· They provide conductivity as well as solvent resistance.
· These gloves protect against static.
[Applications]
· Refineries, painting industry, solvent manufacturing, printing industry, fireworks manufacturing industry.

Specifications of DH4-M

  • Product Type
    Polyurethane
  • Application
    Oil resistance and solvent resistance
  • Size
    M
  • Color
    Black
  • Overall Length(mm)
    300
  • Palm perimeter(mm)
    226
  • Middle finger length(mm)
    75
  • Trusco Code
    324-7376
  • Mass(g)
    18
  • Surface material
    Polyurethane
  • Lining
    Polyurethane
  • Thickness(mm)
    0.1
  • Electrical resistivity
    1 x 103-6Ω (Gloves conduct electricity as they are not anti-conductive.)
  • Application
    Refinery, painting industry, solvent manufacturing, printing industry, fireworks manufacturing industry.
  • Features
    They provide conductivity as well as solvent resistance. These gloves protect against static.
  • Amount Of Content
    1 Pair
Part Number
DH4-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Palm perimeter
(mm)
Middle finger length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 332.18

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 1 Day(s) M 226 75 324-7376 18 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1