(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dailove 300 gloves

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of D300-L

  • Product Type
    Polyurethane
  • Application
    Oil resistance and solvent resistance
  • Size
    L
  • Color
    Black
  • Overall Length(mm)
    260
  • Palm perimeter(mm)
    234
  • Middle finger length(mm)
    81
  • Trusco Code
    324-7155
  • Mass(g)
    90
  • Surface material
    Polyurethane
  • Lining
    Cotton, Conductive Fiber
  • Thickness(mm)
    1.05 (including lining)
  • Electrical resistivity
    1 x 103-7Ω (Gloves conduct electricity as they are not anti-conductive.)
  • Application
    Refinery, painting industry, solvent manufacturing, printing industry, tank lorry, fireworks manufacturing industry.
  • Features
    They provide conductivity as well as solvent resistance.
  • Amount Of Content
    1 Pair
Part Number
D300-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Palm perimeter
(mm)
Middle finger length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 967.38

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 12 Day(s) L 234 81 324-7155 90 1 Pair

Basic Specifications

  • Product Type
    Polyurethane
  • Application
    Oil resistance and solvent resistance
  • Color
    Black
  • Overall Length(mm)
    260
  • Surface material
    Polyurethane
  • Lining
    Cotton, Conductive Fiber
  • Thickness(mm)
    1.05 (including lining)
  • Electrical resistivity
    1 x 103-7Ω (Gloves conduct electricity as they are not anti-conductive.)
  • Application
    Refinery, painting industry, solvent manufacturing, printing industry, tank lorry, fireworks manufacturing industry.
  • Features
    They provide conductivity as well as solvent resistance.
  • Amount Of Content
    1 Pair

Product Description

[Features]
· They provide conductivity as well as solvent resistance.
[Applications]
· Refineries, painting industry, solvent manufacturing, printing industry, tankers, fireworks manufacturing industry.

Specifications of D300-L

  • Product Type
    Polyurethane
  • Application
    Oil resistance and solvent resistance
  • Size
    L
  • Color
    Black
  • Overall Length(mm)
    260
  • Palm perimeter(mm)
    234
  • Middle finger length(mm)
    81
  • Trusco Code
    324-7155
  • Mass(g)
    90
  • Surface material
    Polyurethane
  • Lining
    Cotton, Conductive Fiber
  • Thickness(mm)
    1.05 (including lining)
  • Electrical resistivity
    1 x 103-7Ω (Gloves conduct electricity as they are not anti-conductive.)
  • Application
    Refinery, painting industry, solvent manufacturing, printing industry, tank lorry, fireworks manufacturing industry.
  • Features
    They provide conductivity as well as solvent resistance.
  • Amount Of Content
    1 Pair
Part Number
D300-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Palm perimeter
(mm)
Middle finger length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 967.38

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 12 Day(s) L 234 81 324-7155 90 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1