(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solvent-Resistant Gloves Dailove 5500

Solvent-Resistant Gloves Dailove 5500

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of D5500-L

  • Product Type
    Polyurethane
  • Specifications
    Long
  • Application
    Oil resistance and solvent resistance
  • Size
    L
  • Color
    White
  • Overall Length(mm)
    330
  • Palm perimeter(mm)
    234
  • Middle finger length(mm)
    78
  • Trusco Code
    324-7236
  • Mass(g)
    105
  • Surface material
    Polyurethane
  • Lining
    Cotton
  • Thickness(mm)
    1
  • Amount Of Content
    1 Pair
Part Number
D5500-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(mm)
Palm perimeter
(mm)
Middle finger length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,197.29

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) Same day L 330 234 78 324-7236 105 1 Pair

Basic Specifications

Product Description

Long type solvent-resistant gloves that are resistant to bleeding and discoloration.
[Features]
·Solvent gloves that do not dissolve in most organic solvents and do not harden after use.
·It has excellent wear resistance and can be used for a long time.
·It is resistant to wear and almost no oily substance appears on the glove surface.
·A non-bleeding type that does not harden after use and has excellent solvent resistance.
[Applications]
·Wipe off dirt from printing equipment, etc.
·Prevents solvent scattering when handling solvents or in the painting industry.
·Work that requires hands to be immersed in a solvent, such as cleaning parts.

Specifications of D5500-L

  • Product Type
    Polyurethane
  • Specifications
    Long
  • Application
    Oil resistance and solvent resistance
  • Size
    L
  • Color
    White
  • Overall Length(mm)
    330
  • Palm perimeter(mm)
    234
  • Middle finger length(mm)
    78
  • Trusco Code
    324-7236
  • Mass(g)
    105
  • Surface material
    Polyurethane
  • Lining
    Cotton
  • Thickness(mm)
    1
  • Amount Of Content
    1 Pair
Part Number
D5500-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(mm)
Palm perimeter
(mm)
Middle finger length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,197.29

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) Same day L 330 234 78 324-7236 105 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Most solvents do not dissolve and there is no hardening after use.

Usage

●Machine work, physics and chemistry, parts cleaning, coating cork, printing industry.

Specification

●Color:White
●SPQ(pair):10
●Thickness: 1mm

Materials

●Front: Polyurethane
●Back: Cotton