(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solvent-Resistant Gloves Dailove 5000

Solvent-Resistant Gloves Dailove 5000

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of D5000-LL

  • Product Type
    Polyurethane
  • Application
    Oil resistance and solvent resistance
  • Size
    LL
  • Color
    White
  • Overall Length(mm)
    260
  • Palm perimeter(mm)
    258
  • Middle finger length(mm)
    82
  • Trusco Code
    324-7198
  • Mass(g)
    93
  • Surface material
    Polyurethane
  • Lining
    Cotton
  • Thickness(mm)
    1
  • Amount Of Content
    1 Pair
Part Number
D5000-LL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Palm perimeter
(mm)
Middle finger length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,123.13

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 12 Day(s) LL 258 82 324-7198 93 1 Pair

Basic Specifications

Product Description

Non-bleeding type solvent resistant gloves that don't exude oils contained in resin.
[Features]
· Made from organic solvent resistant polyurethane material. Lacks the usual characteristic rubber smell, and is pleasant and comfortable to use.
· Has a lining that doesn't stick to the hand and a hand washable back side.
· Made of flexible polyurethane material and reduces hand fatigue, ideal for long time work.
· Withstands most solvents, with no hardening after use.
· Short type with lining.
[Applications]
· Ideal overall for work that uses organic solvents, such as toluene, xylene, acetone, and ethyl acetate.
· Ideal for painting, paint stripping, cleaning work, printing industry and semiconductor manufacturing.

Specifications of D5000-LL

  • Product Type
    Polyurethane
  • Application
    Oil resistance and solvent resistance
  • Size
    LL
  • Color
    White
  • Overall Length(mm)
    260
  • Palm perimeter(mm)
    258
  • Middle finger length(mm)
    82
  • Trusco Code
    324-7198
  • Mass(g)
    93
  • Surface material
    Polyurethane
  • Lining
    Cotton
  • Thickness(mm)
    1
  • Amount Of Content
    1 Pair
Part Number
D5000-LL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Palm perimeter
(mm)
Middle finger length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,123.13

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 12 Day(s) LL 258 82 324-7198 93 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1