(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Woven Gloves with PU Coated Finger Tips (10 Pairs)

Woven Gloves with PU Coated Finger Tips (10 Pairs)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 856.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BSC-85016-L
BSC-85016-LL
BSC-85016-M
BSC-85016-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g/bag)
Wrist Color Amount Of Content

฿ 856.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) L 23 16 8 351-4811 240 Gray 1 Bag (10 Pairs)

฿ 941.81

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) LL 25 17 8.5 351-4820 260 Yellow 1 Bag (10 Pairs)

฿ 856.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) M 21.5 15 7.5 351-4838 220 Green 1 Bag (10 Pairs)

฿ 856.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) S 19.5 14 7 351-4846 200 White 1 Bag (10 Pairs)

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Fingertip Coat
  • The intended use
    For work
  • Color
    White
  • Features
    Polyurethane coated fingertips improve gripping.
  • Use
    For cleanrooms and work requiring countermeasures against dirt and dust.
  • Thickness(mm)
    1.05
  • Standard
    Clean Class: Equivalent to ISO Class 7 (Fed / STD Class 10000)
  • Glove Part
    Polyester 100%
  • Slip Prevention Part
    Polyurethane (PUR)
  • Amount Of Content
    1 Bag (10 Pairs)

Product Description

Non-slip gloves with excellent fit and workability.
[Features]
·Only the fingertips are coated with polyurethane for excellent grip.
·Depending on the color of the list part, the size can be sorted even if it is taken out of the bag.
·The wrists are overlocked to prevent them from fraying.
·Made of 100% polyester, it is durable and can be used repeatedly even after washing.
[Applications]
·For inspection work.
·Ideal for work that requires clean rooms and measures against dust and dirt.

Part Number
BSC-85016-L
BSC-85016-LL
BSC-85016-M
BSC-85016-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g/bag)
Wrist Color Amount Of Content

฿ 856.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) L 23 16 8 351-4811 240 Gray 1 Bag (10 Pairs)

฿ 941.81

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) LL 25 17 8.5 351-4820 260 Yellow 1 Bag (10 Pairs)

฿ 856.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) M 21.5 15 7.5 351-4838 220 Green 1 Bag (10 Pairs)

฿ 856.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) S 19.5 14 7 351-4846 200 White 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1