(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Woven Gloves with PU Coated Palms (10 Pairs)

Woven Gloves with PU Coated Palms (10 Pairs)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 459.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BSC-85017-L
BSC-85017-LL
BSC-85017-M
BSC-85017-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g/bag)
Wrist Color Amount Of Content

฿ 856.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) L 24 17 8 351-4854 260 Gray 1 Bag (10 Pairs)

฿ 856.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) LL 25 18 8.5 351-4862 280 Yellow 1 Bag (10 Pairs)

฿ 459.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

10 Day(s) M 23 16 7.5 351-4871 240 Green 1 Bag (10 Pairs)

฿ 856.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

12 Day(s) S 22 15 7 351-4889 220 White 1 Bag (10 Pairs)

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Color
    White
  • Standard
    Clean Class: Equivalent to ISO Class 7 (Fed / STD Class 10000)
  • Amount Of Content
    1 Bag (10 Pairs)

Product Description

Non-slip gloves with excellent fit and workability.
[Features]
· Polyurethane coating covers the entire palm for excellent grip strength.
· Size is clearly distinguishable even out of the bag due to the wrist colors.
· Overlock sewing of the wrists prevents fraying.
· Made of 100% polyester, strong enough to be washed and used many times.
[Applications]
· Ideal for quality inspection work.
· Convenient in clean rooms and for work where dirt and dust prevention is required.

Part Number
BSC-85017-L
BSC-85017-LL
BSC-85017-M
BSC-85017-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g/bag)
Wrist Color Amount Of Content

฿ 856.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) L 24 17 8 351-4854 260 Gray 1 Bag (10 Pairs)

฿ 856.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) LL 25 18 8.5 351-4862 280 Yellow 1 Bag (10 Pairs)

฿ 459.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

10 Day(s) M 23 16 7.5 351-4871 240 Green 1 Bag (10 Pairs)

฿ 856.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

12 Day(s) S 22 15 7 351-4889 220 White 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1