(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leather Gloves, Mechanic Glove 2091-NV

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 605.50 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2091-NV-L
2091-NV-LL
2091-NV-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 606.27

LEATHER GLOVES 1 Piece(s) 3 Day(s) L 23.5 22 8.4 325-4135 98 1 Pair

฿ 654.46

LEATHER GLOVES 1 Piece(s) 5 Day(s) LL 24 23 9.0 325-4143 106 1 Pair

฿ 605.50

LEATHER GLOVES 1 Piece(s) 3 Day(s) M 23 21 8.3 325-4151 97 1 Pair

Basic Specifications

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Synthetic Leather
  • Color
    Navy
  • Thickness
    1mm
  • Palm Part
    Polyurethane synthetic leather
  • Hand Back Part
    Polyester/Cotton/Polyurethane
  • Amount Of Content
    1 Pair

Product Description

Polyurethane synthetic leather gloves with excellent softness without compromising durability.
[Features]
· Lightweight and sturdy, with superior fit and grip strength. Ideal for handling small parts.
· Reinforcing pads on the palms provide superior wear resistance and improved durability.
· Special materials maintain a high level of durability without compromising on softness.
· Stretchy material for the backs of the hands supports breathability and an excellent grip.
· Ventilation holes in the finger crotches reduce stuffiness for comfortable work over long periods.
[Applications]
· Convenient for hard work such as machine maintenance, automotive maintenance work and wiring work.
· Also convenient for shipping, riding, leisure activities, etc.

Part Number
2091-NV-L
2091-NV-LL
2091-NV-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 606.27

LEATHER GLOVES 1 Piece(s) 3 Day(s) L 23.5 22 8.4 325-4135 98 1 Pair

฿ 654.46

LEATHER GLOVES 1 Piece(s) 5 Day(s) LL 24 23 9.0 325-4143 106 1 Pair

฿ 605.50

LEATHER GLOVES 1 Piece(s) 3 Day(s) M 23 21 8.3 325-4151 97 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1