(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rubber Hope Gloves (with Jersey)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 290.24 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
214G-L
214G-LL
214G-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 290.84

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) L 11.3 7.4 420-7611 110 1 Pair

฿ 291.46

NATURAL RUBBER GLOVES 1 Piece(s) 12 Day(s) LL 11.9 7.5 420-7629 114 1 Pair

฿ 290.24

NATURAL RUBBER GLOVES 1 Piece(s) 12 Day(s) M 10.5 7.4 420-7637 106 1 Pair

Basic Specifications

  • Product Model
    Natural Rubber
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Total Length(cm)
    25
  • Color
    Black
  • Features
    Jersey cloth is sewn at the cuff, which fits to the wrists.
  • Thickness
    1.5mm
  • Surface Material
    Natural Rubber
  • Inner Lining Material
    100% Cotton
  • Amount Of Content
    1 Pair

Product Description

Gloves with jersey to prevent foreign matter from entering through the cuffs.
[Features]
·Work gloves made of 100% cotton and fully coated with natural rubber.
·It has jersey on the cuffs, so it fits well on your wrist.
·It's durable and soft, so your hands won't get tired even after using it for a long time.
·The lining makes it easy to put on and take off, and has excellent sweat absorption.
[Applications]
·Fisheries, seafood processing, civil engineering, construction, industry, cleaning work, etc.

Part Number
214G-L
214G-LL
214G-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 290.84

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) L 11.3 7.4 420-7611 110 1 Pair

฿ 291.46

NATURAL RUBBER GLOVES 1 Piece(s) 12 Day(s) LL 11.9 7.5 420-7629 114 1 Pair

฿ 290.24

NATURAL RUBBER GLOVES 1 Piece(s) 12 Day(s) M 10.5 7.4 420-7637 106 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1