(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1570-L |
1570-LL |
1570-M |
1570-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Model | Specifications | The intended use | Gauge | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
Color | Trusco Code | Palm Width (mm) |
Glove Length (mm) |
Material | Liner | Coating | Mass (g) |
Features | Use | Thickness | Specification 2 | Glove Part | Slip Prevention Part | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 188.04 |
ANTI-SLIP GLOVES | 1 Piece(s) | 12 Day(s) | Anti-Slip | Rubber Lining | For work | - | L | 23.5 | 19 | 8.3 | Gray | 324-6078 | - | - | - | - | - | 40 | Exhibits excellent gripping performance. | For assembly work of mechanical parts and precision equipment. | 1.1mm | Antibacterial and Odor-resistant | 100% Nylon | Nitrile Rubber | 1 Pair | ||
฿ 188.19 |
ANTI-SLIP GLOVES | 1 Piece(s) | 10 Day(s) | Anti-Slip | Rubber Lining | For work | - | LL | 24.5 | 19.6 | 9.0 | Gray | 324-6086 | - | - | - | - | - | 41 | Exhibits excellent gripping performance. | For assembly work of mechanical parts and precision equipment. | 1.1mm | Antibacterial and Odor-resistant | 100% Nylon | Nitrile Rubber | 1 Pair | ||
฿ 206.00 |
ANTI-SLIP GLOVES | 1 Piece(s) | 10 Day(s) | Anti-Slip | Rubber Lining | For work | - | M | 22.5 | 19 | 8 | Gray | 324-6094 | - | - | - | - | - | 35 | Exhibits excellent gripping performance. | For assembly work of mechanical parts and precision equipment. | 1.1mm | Antibacterial and Odor-resistant | 100% Nylon | Nitrile Rubber | 1 Pair | ||
฿ 194.14 |
ANTI-SLIP GLOVES | 1 Piece(s) | 1 Day(s) | Anti-Slip | Rubber Lining | For work | - | S | 21.5 | 18 | 7.3 | Gray | 324-6108 | - | - | - | - | - | 29 | Exhibits excellent gripping performance. | For assembly work of mechanical parts and precision equipment. | 1.1mm | Antibacterial and Odor-resistant | 100% Nylon | Nitrile Rubber | 1 Pair |
●Specially compound NITRILE palm coated
●Excellent dexterity and tactility as well as incomparable grip for wet and oily condition
●Ergonomically designed seamless-line offers comfortableness and flexibility
●Use for Handling small part, Automotive parts assembly Repair & maintenance, machining Electronics, Painting
Part Number |
---|
1570-L |
1570-LL |
1570-M |
1570-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Model | Specifications | The intended use | Gauge | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
Color | Trusco Code | Palm Width (mm) |
Glove Length (mm) |
Material | Liner | Coating | Mass (g) |
Features | Use | Thickness | Specification 2 | Glove Part | Slip Prevention Part | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 188.04 |
ANTI-SLIP GLOVES | 1 Piece(s) | 12 Day(s) | Anti-Slip | Rubber Lining | For work | - | L | 23.5 | 19 | 8.3 | Gray | 324-6078 | - | - | - | - | - | 40 | Exhibits excellent gripping performance. | For assembly work of mechanical parts and precision equipment. | 1.1mm | Antibacterial and Odor-resistant | 100% Nylon | Nitrile Rubber | 1 Pair | ||
฿ 188.19 |
ANTI-SLIP GLOVES | 1 Piece(s) | 10 Day(s) | Anti-Slip | Rubber Lining | For work | - | LL | 24.5 | 19.6 | 9.0 | Gray | 324-6086 | - | - | - | - | - | 41 | Exhibits excellent gripping performance. | For assembly work of mechanical parts and precision equipment. | 1.1mm | Antibacterial and Odor-resistant | 100% Nylon | Nitrile Rubber | 1 Pair | ||
฿ 206.00 |
ANTI-SLIP GLOVES | 1 Piece(s) | 10 Day(s) | Anti-Slip | Rubber Lining | For work | - | M | 22.5 | 19 | 8 | Gray | 324-6094 | - | - | - | - | - | 35 | Exhibits excellent gripping performance. | For assembly work of mechanical parts and precision equipment. | 1.1mm | Antibacterial and Odor-resistant | 100% Nylon | Nitrile Rubber | 1 Pair | ||
฿ 194.14 |
ANTI-SLIP GLOVES | 1 Piece(s) | 1 Day(s) | Anti-Slip | Rubber Lining | For work | - | S | 21.5 | 18 | 7.3 | Gray | 324-6108 | - | - | - | - | - | 29 | Exhibits excellent gripping performance. | For assembly work of mechanical parts and precision equipment. | 1.1mm | Antibacterial and Odor-resistant | 100% Nylon | Nitrile Rubber | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?