(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Natural Rubber Gloves Without Back, Tough Red

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 172.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1470-L
1470-M
1470-S
1470-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 172.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) L 23.2 20.8 8 420-7556 53 1 Pair

฿ 172.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) M 21.9 19 7.6 420-7564 51 1 Pair

฿ 172.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) S 20.9 18.4 7 420-7572 44 1 Pair

฿ 172.00

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) SS 19.5 17 7 420-7581 40 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Unlined
  • The intended use
    For work
  • Color
    Red
  • Thickness
    1.3mm
  • Amount Of Content
    1 Pair

Product Description

Natural rubber-coated gloves with an excellent balance of fit and durability.
[Features]
· Palms of the gloves are coated with sturdy yet soft natural rubber.
· Superior fit, grip strength and durability compatible with a wide range of applications, from detailed work to materials handling work.
· Natural rubber non-slip surface strong against wear and with excellent non-slip effect.
· Unlined back for excellent breathability.
[Usage]
· Transportation / distribution work / civil engineering / agriculture / horticulture / fruits harvesting, etc.

Part Number
1470-L
1470-M
1470-S
1470-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 172.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) L 23.2 20.8 8 420-7556 53 1 Pair

฿ 172.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) M 21.9 19 7.6 420-7564 51 1 Pair

฿ 172.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) S 20.9 18.4 7 420-7572 44 1 Pair

฿ 172.00

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) SS 19.5 17 7 420-7581 40 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1