(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rubber Lined Gloves New Wave

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 185.87 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
123NW-L
123NW-M
123NW-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 185.87

ANTI-SLIP GLOVES 1 Piece(s) 5 Day(s) L 24 20 8.5 222-9056 54 1 Pair

฿ 218.00

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) M 23.5 19 7.8 222-9064 50 1 Pair

฿ 218.00

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) S 22 18 7.2 222-9072 42 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Rubber Lining
  • The intended use
    For work
  • Color
    Green
  • Features
    Exhibits excellent grip strength due to the patented corrugated rubber.
  • Use
    Light work such as sorting luggage, do-it yourself carpentry, others.
  • Thickness
    2.2mm
  • Glove Part
    Cotton 87%, nylon 11%, polyester 2%
  • Slip Prevention Part
    Natural Rubber
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Exhibits excellent grip strength due to the patented corrugated rubber.
[Applications]
· For light work, such as sorting packages, DIY, etc.

Part Number
123NW-L
123NW-M
123NW-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 185.87

ANTI-SLIP GLOVES 1 Piece(s) 5 Day(s) L 24 20 8.5 222-9056 54 1 Pair

฿ 218.00

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) M 23.5 19 7.8 222-9064 50 1 Pair

฿ 218.00

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) S 22 18 7.2 222-9072 42 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1