- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Rubberized Gloves Kurobee
(i)Caution
- Stop wearing If your feel itchy, irritation or allergy.
Specifications of 122GX
-
- Product Model
- Anti-Slip
-
- Specifications
- Rubber Lining
-
- The intended use
- For work
-
- Gauge
- 7
-
- Size
- Free
-
- Total Length(cm)
- 24
-
- Around Palm(cm)
- 24
-
- Length of Middle Finger(cm)
- 8
-
- Color
- Black
-
- Trusco Code
- 217-2917
-
- Glove Length(mm)
- 245
-
- Material
- Natural Rubber
-
- Liner
- Black Nylon
-
- Coating
- Natural Rubber (thickness 1.15 mm)
-
- Mass(g)
- 115
-
- Features
- Rubber-clad tough-finish type, best suited for heavy work and luggage transportation.
-
- Use
- For all heavy work.
-
- Thickness
- 3mm
-
- Specification 2
- Antibacterial and Odor-resistant Processing
-
- Glove Part
- Acrylic 20%, Polyester 47%, Nylon 33%
-
- Slip Prevention Part
- Natural Rubber
-
- Amount Of Content
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 88.00
|
ANTI-SLIP GLOVES
|
1 Piece(s)
|
|
1 Day(s)
|
1 Pair |
Basic Specifications
-
- Product Model
- Anti-Slip
-
- Specifications
- Rubber Lining
-
- The intended use
- For work
-
- Gauge
- 7
-
- Size
- Free
-
- Total Length(cm)
- 24
-
- Around Palm(cm)
- 24
-
- Length of Middle Finger(cm)
- 8
-
- Color
- Black
-
- Trusco Code
- 217-2917
-
- Glove Length(mm)
- 245
-
- Material
- Natural Rubber
-
- Liner
- Black Nylon
-
- Coating
- Natural Rubber (thickness 1.15 mm)
-
- Mass(g)
- 115
-
- Features
- Rubber-clad tough-finish type, best suited for heavy work and luggage transportation.
-
- Use
- For all heavy work.
-
- Thickness
- 3mm
-
- Specification 2
- Antibacterial and Odor-resistant Processing
-
- Glove Part
- Acrylic 20%, Polyester 47%, Nylon 33%
-
- Slip Prevention Part
- Natural Rubber
-
- Amount Of Content
- 1 Pair
Product Description
●Seamless liner vulcanized with a solid natural rubber provides Excellent Durability on heavy-duty jobs
●Great mechanical resistance to abrasion, snag, tearing and puncture
●Sanitized to avoid the glove becoming moldy and developing nasty smell
●Use for Freight handling, transportation, Construction Pulley, Forestry, Lumber handling, Recycling Gardening, Agriculture, Fishing
Specifications of 122GX
-
- Product Model
- Anti-Slip
-
- Specifications
- Rubber Lining
-
- The intended use
- For work
-
- Gauge
- 7
-
- Size
- Free
-
- Total Length(cm)
- 24
-
- Around Palm(cm)
- 24
-
- Length of Middle Finger(cm)
- 8
-
- Color
- Black
-
- Trusco Code
- 217-2917
-
- Glove Length(mm)
- 245
-
- Material
- Natural Rubber
-
- Liner
- Black Nylon
-
- Coating
- Natural Rubber (thickness 1.15 mm)
-
- Mass(g)
- 115
-
- Features
- Rubber-clad tough-finish type, best suited for heavy work and luggage transportation.
-
- Use
- For all heavy work.
-
- Thickness
- 3mm
-
- Specification 2
- Antibacterial and Odor-resistant Processing
-
- Glove Part
- Acrylic 20%, Polyester 47%, Nylon 33%
-
- Slip Prevention Part
- Natural Rubber
-
- Amount Of Content
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 88.00
|
ANTI-SLIP GLOVES
|
1 Piece(s)
|
|
1 Day(s)
|
1 Pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?