- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Spun Work Gloves (480 Pairs)
Specifications of TS-090
-
- Product Model
- Cotton Work Gloves
-
- The intended use
- For work
-
- Gauge
- 7
-
- Size
- Free
-
- Total Length(cm)
- 22.5
-
- Around Palm(cm)
- 18
-
- Length of Middle Finger(cm)
- 8
-
- Color
- Generation
-
- Trusco Code
- 399-2781
-
- Mass(g/box)
- 20000
-
- Thickness
- 1.7mm
-
- Specification 2
- 7 gauge knit
-
- Amount Of Content
- 1 Box (480 Pairs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 9,822.00
|
WORK GLOVES
|
1 Pack(s)
|
480 Pieces Per Package
|
|
10 Day(s)
|
1 Box (480 Pairs) |
Basic Specifications
-
- Product Model
- Cotton Work Gloves
-
- The intended use
- For work
-
- Gauge
- 7
-
- Size
- Free
-
- Total Length(cm)
- 22.5
-
- Around Palm(cm)
- 18
-
- Length of Middle Finger(cm)
- 8
-
- Color
- Generation
-
- Trusco Code
- 399-2781
-
- Mass(g/box)
- 20000
-
- Thickness
- 1.7mm
-
- Specification 2
- 7 gauge knit
-
- Amount Of Content
- 1 Box (480 Pairs)
Product Description
[Features]
· Economical classic work glove woven with 2 threads of condenser yarn. 500 g in weight, disposable type.
[Applications]
· For general work.
[Materials]
· Cotton, polyester
Specifications of TS-090
-
- Product Model
- Cotton Work Gloves
-
- The intended use
- For work
-
- Gauge
- 7
-
- Size
- Free
-
- Total Length(cm)
- 22.5
-
- Around Palm(cm)
- 18
-
- Length of Middle Finger(cm)
- 8
-
- Color
- Generation
-
- Trusco Code
- 399-2781
-
- Mass(g/box)
- 20000
-
- Thickness
- 1.7mm
-
- Specification 2
- 7 gauge knit
-
- Amount Of Content
- 1 Box (480 Pairs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 9,822.00
|
WORK GLOVES
|
1 Pack(s)
|
480 Pieces Per Package
|
|
10 Day(s)
|
1 Box (480 Pairs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?