- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Cold Resistant / Heat Resistant Gloves Thermal Knit
Specifications of 78-150
-
- Product Model
- Other
-
- The intended use
- Heat Resistance / Cold Resistance
-
- Size
- Free
-
- Total Length(cm)
- 23
-
- Around Palm(cm)
- 18
-
- Length of Middle Finger(cm)
- 8.5
-
- Trusco Code
- 294-8664
-
- Mass(g)
- 30
-
- Thickness(mm)
- 1.05
-
- Material Heat Resistant Temperature
- 100 °C/33 s
-
- Surface Material
- Hollow Polyester Fiber
-
- Inner Lining Material
- Hollow Polyester Fiber
-
- Amount Of Content
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 525.00
|
ANTI-HEAT GLOVES
|
1 Piece(s)
|
|
Same day
|
1 Pair |
Basic Specifications
-
- Product Model
- Other
-
- The intended use
- Heat Resistance / Cold Resistance
-
- Size
- Free
-
- Total Length(cm)
- 23
-
- Around Palm(cm)
- 18
-
- Length of Middle Finger(cm)
- 8.5
-
- Trusco Code
- 294-8664
-
- Mass(g)
- 30
-
- Thickness(mm)
- 1.05
-
- Material Heat Resistant Temperature
- 100 °C/33 s
-
- Surface Material
- Hollow Polyester Fiber
-
- Inner Lining Material
- Hollow Polyester Fiber
-
- Amount Of Content
- 1 Pair
Product Description
Cold-resistant and heat-resistant gloves with excellent heat retention and high workability.
[Features]
·Insulated gloves to protect hands in cold environments
·Automatic lace-up technology that can be used comfortably for a long time
·no seams
· For both left and right hand use
·A special hollow heat insulating fiber is used. Special fiber keeps body heat
·It is possible to work without feeling cold even in a cold environment.
·By wearing it as an undergarment, it will be even more effective.
·Can be used repeatedly by washing
[Applications]
·Ideal for working in freezers, displaying frozen foods, fishing, and other cold conditions
Specifications of 78-150
-
- Product Model
- Other
-
- The intended use
- Heat Resistance / Cold Resistance
-
- Size
- Free
-
- Total Length(cm)
- 23
-
- Around Palm(cm)
- 18
-
- Length of Middle Finger(cm)
- 8.5
-
- Trusco Code
- 294-8664
-
- Mass(g)
- 30
-
- Thickness(mm)
- 1.05
-
- Material Heat Resistant Temperature
- 100 °C/33 s
-
- Surface Material
- Hollow Polyester Fiber
-
- Inner Lining Material
- Hollow Polyester Fiber
-
- Amount Of Content
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 525.00
|
ANTI-HEAT GLOVES
|
1 Piece(s)
|
|
Same day
|
1 Pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●A cold,heat resistant(100°C) glove that is excellent in heat retention and realizes high usability
●Protects hands from coldness and heat by air layer of hollow fiber.Specification
●Size:Free
●SPQ(pair):24
●Thickness: 1.05mm
●Material Momentary Instantaneous Heat Resistant Temperature: 100°C/33 SecsMaterials
●Front/Back: Hollow Polyester Fiber
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?