(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Incision-Resistant Gloves, Cut-Resistant Gloves Hi-Flex CR (Anti-Slip)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 472.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
11-500-7
11-500-8
11-500-9
11-500-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 472.00

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) S 21.7 16.0 7.3 294-7781 38 1 Pair

฿ 472.00

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) M 22.4 17.6 7.5 294-7790 41 1 Pair

฿ 472.00

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) L 24.8 18.6 8 294-7803 47 1 Pair

฿ 472.00

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) LL 25.5 20.0 8.5 294-7773 51 1 Pair

Basic Specifications

  • Product Model
    Aramid
  • Specifications
    Rubberized
  • The intended use
    Cut Resistance
  • Thickness(mm)
    0.93
  • Supplement
    EU safety protective equipment regulations (EN388) cut resistance level 2
  • Amount Of Content
    1 Pair

Product Description

Cut-resistant gloves with workability that use thin Kevlar fibers (15 gauge).
[Features]
· Uses Kevlar fibers for improved safety.
· The feel of bare hands with a high degree of flexibility and excellent cut resistance.
· The palms are coated with foamed nitrile rubber.
· The textured surface of the foamed nitrile rubber provides grip performance that is excellent for handling oil.
· Thin with excellent fit to enable work with the feel of bare hands.
[Applications]
· Perfect for handling sharp parts, thin steel and copper plates and plastic molded parts, etc.

Part Number
11-500-7
11-500-8
11-500-9
11-500-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 472.00

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) S 21.7 16.0 7.3 294-7781 38 1 Pair

฿ 472.00

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) M 22.4 17.6 7.5 294-7790 41 1 Pair

฿ 472.00

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) L 24.8 18.6 8 294-7803 47 1 Pair

฿ 472.00

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) LL 25.5 20.0 8.5 294-7773 51 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1