(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Touch Affinity (100 Sheets)

Micro Touch Affinity (100 Sheets)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 3770

  • Product Model
    Other
  • The intended use
    Disposable
  • Size
    XS
  • Total Length(cm)
    23
  • Around Palm(cm)
    15.2
  • Length of Middle Finger(cm)
    7.5
  • Trusco Code
    334-7087
  • Mass(g)
    1000/Box
  • Color
    Green
  • Features
    No need to worry about latex allergies. Softer than natural rubber and superior to nitrile rubber in strength.
  • Use
    Analysis and research. Caregiving in general. Equipment maintenance.
  • Thickness(mm)
    0.14
  • Material Quality
    Neoprene Rubber
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
3770
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Amount Of Content

฿ 1,708.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

12 Day(s) XS 15.2 7.5 334-7087 1 Box (100 Sheets)

Basic Specifications

  • Product Model
    Other
  • The intended use
    Disposable
  • Total Length(cm)
    23
  • Mass(g)
    1000/Box
  • Color
    Green
  • Features
    No need to worry about latex allergies. Softer than natural rubber and superior to nitrile rubber in strength.
  • Use
    Analysis and research. Caregiving in general. Equipment maintenance.
  • Thickness(mm)
    0.14
  • Material Quality
    Neoprene Rubber
  • Amount Of Content
    1 Box (100 Sheets)

Product Description

[Features]
·No need to worry about latex allergies.
·Softer than natural rubber and stronger than nitrile rubber.
[Applications]
·Analysis and research.
·General caregiving.
·Equipment maintenance.
・ Food processing

Specifications of 3770

  • Product Model
    Other
  • The intended use
    Disposable
  • Size
    XS
  • Total Length(cm)
    23
  • Around Palm(cm)
    15.2
  • Length of Middle Finger(cm)
    7.5
  • Trusco Code
    334-7087
  • Mass(g)
    1000/Box
  • Color
    Green
  • Features
    No need to worry about latex allergies. Softer than natural rubber and superior to nitrile rubber in strength.
  • Use
    Analysis and research. Caregiving in general. Equipment maintenance.
  • Thickness(mm)
    0.14
  • Material Quality
    Neoprene Rubber
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
3770
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Amount Of Content

฿ 1,708.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

12 Day(s) XS 15.2 7.5 334-7087 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Softer than natural rubber, superior to nitrile rubber in strength.

Usage

●Analysis, Research.
●General nursing care.
●Maintenance of equipment.

Specification

●Color:Green
●Q'ty Per Box(sheet):100
●SPQ(box):10
●Thickness: 0.14mm

Materials

●Neoprene Rubber