(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Permeability-Resistant Gloves Barrier

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 2-100-7

  • Product Model
    Other
  • Specifications
    Long
  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    S
  • Total Length(cm)
    38
  • Around Palm(cm)
    27
  • Length of Middle Finger(cm)
    8
  • Trusco Code
    294-7862
  • Mass(g)
    35
  • Color
    White
  • Features
    Specially manufactured for exceptional thinness and strength. Permeation takes over 480 minutes for various chemicals. Can also be used as a liner.
  • Use
    General chemical agent handling.
  • Thickness(mm)
    0.2
  • Surface Material
    Polyethylene (PE)
  • Inner Lining Material
    Nylon Non woven Fabric
  • Supplement
    Suitable for JIST8116
  • Amount Of Content
    1 Pair
Part Number
2-100-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 856.00

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) Same day 1 Pair

Basic Specifications

  • Product Model
    Other
  • Specifications
    Long
  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    S
  • Total Length(cm)
    38
  • Around Palm(cm)
    27
  • Length of Middle Finger(cm)
    8
  • Trusco Code
    294-7862
  • Mass(g)
    35
  • Color
    White
  • Features
    Specially manufactured for exceptional thinness and strength. Permeation takes over 480 minutes for various chemicals. Can also be used as a liner.
  • Use
    General chemical agent handling.
  • Thickness(mm)
    0.2
  • Surface Material
    Polyethylene (PE)
  • Inner Lining Material
    Nylon Non woven Fabric
  • Supplement
    Suitable for JIST8116
  • Amount Of Content
    1 Pair

Specifications of 2-100-7

  • Product Model
    Other
  • Specifications
    Long
  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    S
  • Total Length(cm)
    38
  • Around Palm(cm)
    27
  • Length of Middle Finger(cm)
    8
  • Trusco Code
    294-7862
  • Mass(g)
    35
  • Color
    White
  • Features
    Specially manufactured for exceptional thinness and strength. Permeation takes over 480 minutes for various chemicals. Can also be used as a liner.
  • Use
    General chemical agent handling.
  • Thickness(mm)
    0.2
  • Surface Material
    Polyethylene (PE)
  • Inner Lining Material
    Nylon Non woven Fabric
  • Supplement
    Suitable for JIST8116
  • Amount Of Content
    1 Pair
Part Number
2-100-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 856.00

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) Same day 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Realized transparent time of 480 minutes or more for various chemicals.

Usage

●Pharmaceutical product handling in general.

Specification

●Color:White
●SPQ(pair):12
●Thickness: 0.2mm
●JIS T8116 Compliant Product

Materials

●Front: Polyethylene(PE), Other Five Layer Structure