(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
47-400-8 |
47-400-9 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Around Palm (cm) |
Length of Middle Finger (cm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 438.00 |
ANTI-SLIP GLOVES | 1 Piece(s) | 12 Day(s) | M | 22.0 | 8 | 391-4399 | 78 | 1 Pair | ||
฿ 438.00 |
ANTI-SLIP GLOVES | 1 Piece(s) | 1 Day(s) | L | 24 | 8.7 | 391-4402 | 81 | 1 Pair |
[Features]
· As sturdy as leather gloves.
· Unlined back prevents stuffiness.
· Nitrile coating on the palms to prevent oil from penetrating.
[Applications]
· For metal machining.
· For maintenance work.
· At construction sites.
Part Number |
---|
47-400-8 |
47-400-9 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Around Palm (cm) |
Length of Middle Finger (cm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 438.00 |
ANTI-SLIP GLOVES | 1 Piece(s) | 12 Day(s) | M | 22.0 | 8 | 391-4399 | 78 | 1 Pair | ||
฿ 438.00 |
ANTI-SLIP GLOVES | 1 Piece(s) | 1 Day(s) | L | 24 | 8.7 | 391-4402 | 81 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?