Aluminum Strong LED Headlight

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · The brightness can be switched between 2 levels (high/low). It has a blinking function.
    · The angle can be adjusted downward (0° to 90°).

    Features

    ●With brightness 2 stages(strong, weak) and flashing function.
    ●Can adjust the angle in downward direction(0° to 90°).

    Specification

    ●Total Luminous Flux(lm):51
    ●W x D x H(mm):58 x 40 x 45
    ●SPQ(piece):6
    ●Power Supply: AAA Dry Battery(3 pieces) Sold Separately
    ●Max Lighting Time When Using Alkaline Battery: Approx. 10 Hours Strong, 40 Hours Weak, Approx. 22 Hours Blinking

    Materials

    ●Main Body: Aluminum, Plastic

    Accessories

    ●Head Band
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Aluminum Strong LED Headlight | TRUSCO | MISUMI Thailand