1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Twin-Lens Light Shielding Glasses

Twin-Lens Light Shielding Glasses
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 724.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Has top, bottom, and side guards and high light-shielding properties.
· Impact-resistant polycarbonate lens that attenuates UV rays.
· JIS T8141 compliant product.
[Applications]
· For gas welding work.
· Shuts off harmful rays that come in from the surrounding welding work (GS-70W-14).

Features

●It has high shading performance with upward and downward eaves and visors.
●Impact resistant Polycarbonate lens and UV cut.
●JIS T8141 Standard Product.

Usage

●For gas welding works.

Specification

●SPQ(piece):10

Materials

●Frame: Plastic
●Lens: Polycarbonate(PC)/Hard Coating

Warning

●Shielding degree level #1.4 is for peripheral workers.(welding works operator uses #3)
●Do not use as a shielding glass for laser light.
●Do not use for arc welding.
Part Number
GS-70W
GS-70W-14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShade degree Trusco Code

฿ 724.00

PROTECTIVE EYEWEARS 1 Piece(s) Same day #3.0126-3943

฿ 724.00

PROTECTIVE EYEWEARS 1 Piece(s) 1 Day(s) #1.4284-7141

Loading...

  1. 1

Basic Information

Product Type Light shielding goggle Application Other Mass(g) 37
Frame Plastic Lens Polycarbonate (PC) / Hard coating