1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Single-Lens Light Shielding Glass, Light Shielding Degree #3

PROTECTIVE EYEWEARS

Single-Lens Light Shielding Glass, Light Shielding Degree #3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,037.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Light-shielding lenses that feature outstanding impact resistance.
· With a cushion bar which fits perfectly to the face.
· Frame angle is adjustable with excellent fit.
[Applications]
· For gas welding work.

Features

●Shielding lens excellent in impact resistance.
●Good with cushion bar per face.
●Adjustable frame angle allows excellent fit.

Usage

●For gas welding works.

Specification

●Shielding Degree:#3
●SPQ(piece):10

Materials

●Frame: Polyamide
●Lens: Polycarbonate(PC)/Hard Coating

Warning

●Do not use as a shielding glass for laser light.
●Do not use for arc welding.
Part Number
TSG-71W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,037.00

PROTECTIVE EYEWEARS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Light shielding goggle Shade degree #3 Application Other
Trusco Code 288-0202 Mass(g) 38 Frame Polyamide
Lens Polycarbonate (PC) / Hard coating

Please check the type/dimensions/specifications of the part TSG-71W in the Single-Lens Light Shielding Glass, Light Shielding Degree #3 series.