1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Plasma Tough Glasses

Air Plasma Tough Glasses
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,637.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The mirror coating on the surface cuts the heat and mitigates dry eyes.
· Can be used with glasses. (Excluding some large-sized glasses)
· Compliant with ANSI Z87.
· Impact-resistant polycarbonate lens.
[Applications]
· For air plasma cutting and gas cutting work.

Features

●Mirror coating on the surface cuts the heat and reduces dryness(dry eye) of the eyeball.
●Glasses can be used together.(excluding some large glasses)
●ANSI Z87 Compliant Product

Usage

●Air plasma cutting and gas cutting work.

Specification

●SPQ(piece):10

Materials

●Polycarbonate(PC)/Hard Coating
Part Number
TPZ200-3
TPZ200-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShade degree Trusco Code

฿ 1,637.00

PROTECTIVE EYEWEARS 1 Piece(s) 1 Day(s) #3(ANSI)299-9986

฿ 1,637.00

PROTECTIVE EYEWEARS 1 Piece(s) 1 Day(s) #5(ANSI)299-9994

Loading...

  1. 1

Basic Information

Product Type Light shielding goggle Material Polycarbonate (PC) / Hard coating Application Air Plasma Cutting / Gas Disconnection
Mass(g) 50(g)