Welding Mask (Liquid Crystal Type), Welding Mask

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · The built-in high-performance shading sensor makes it compatible with low-current TIG.
    · Wide-screen type to significantly widen the viewable area, providing great visibility.
    · Chromatic light rays are cut in a 1/25,000-second instantaneous reaction.
    · Supports everything from manual rod welding through TIG welding.
    · Instantly blocks out harmful rays during welding.
    · The brightness in transmission is #3.5, making it easier to see.
    [Applications]
    · For TIG welding, semi-automatic welding, and manual rod welding.

    Features

    ●It cuts harmful rays with an instantaneous reaction of 1/25000 seconds.
    ●Corresponds from hand welding to TIG welding.
    ●Instantly shields harmful light rays during welding.
    ●The brightness when passing through also became #3.5, making it easier to see.

    Usage

    ●For TIG welding, semi automatic welding, handwork welding.

    Specification

    ●Before shielding:#3.5
    ●After shielding:#9 to #13
    ●Shielding Speed(sec):1/25000

    Accessories

    ●Outer Plate
    ●Sweat Pad
    ●Complete Head Band Set

    Warning

    ●Helmet mounting brackets are sold separately.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Welding Mask (Liquid Crystal Type), Welding Mask | TRUSCO | MISUMI Thailand