(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Light blocking plate cuts down on harmful ultraviolet rays and infrared rays.
· Lightweight and difficult to brake, resistant to scratches.
· Helps prevent spatter adherence.
· Degree of light blocking increases the thicker it becomes.
· JIS T8141 compliant product.
[Applications]
· For arc welding.
Part Number |
---|
P-PC-9 |
P-PC-10 |
P-PC-11 |
PC-9 |
PC-10 |
PC-11 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Shade degree | Quantity/Pack (sheet) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 473.00 | VARIOUS GLASS PLATES | 1 Pack(s) | 2 Pieces Per Package | 12 Day(s) | # 9 | 2 | 284-7515 | 40 (g/pack) | ||
฿ 480.00 | VARIOUS GLASS PLATES | 1 Pack(s) | 2 Pieces Per Package | Same day | #10 | 2 | 284-7523 | 40 (g/pack) | ||
฿ 480.00 | VARIOUS GLASS PLATES | 1 Pack(s) | 2 Pieces Per Package | Same day | #11 | 2 | 228-2852 | 40 (g/pack) | ||
฿ 4,286.00 | VARIOUS GLASS PLATES | 1 Pack(s) | 20 Pieces Per Package | 1 Day(s) | # 9 | 20 | 284-7493 | 322 (g/pack) | ||
฿ 4,286.00 | VARIOUS GLASS PLATES | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) | #10 | 20 | 284-7507 | 322 (g/pack) | ||
฿ 4,286.00 | VARIOUS GLASS PLATES | 1 Pack(s) | 20 Pieces Per Package | 1 Day(s) | #11 | 20 | 228-2810 | 322 (g/pack) |
Loading...
Product Type | Plate for welding surface | Material | Polycarbonate / Hard coating | Application | Arc Welding |
---|---|---|---|---|---|
Face piece dimension: Length(mm) | 50 | Face piece dimension: Width(mm) | 105 | Compatible Model | HS、TPW-T、TPW-K |
Thickness | 2.4 mm (Center) 3.2 mm (End) |
How can we improve?
How can we improve?