(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Light shielding double layer disaster prevention mask which can be used for welding and cutting work.
· A light-shielding disaster prevention face shield that cuts infrared rays.
· Compliant with ANSI Z87+.
[Applications]
· For welding and fusion cutting work up to light shielding of #11.
· Welding and fusion cutting work.
· Gas disconnection work.
· Brazing work.
Product Type | Welding surface | Material | Polycarbonate | Application | Arc Welding / Fusion cutting work |
---|---|---|---|---|---|
Face piece dimension: Length(mm) | 210 | Face piece dimension: Width(mm) | 145 | Depth(mm) | 75 |
Front plate (small) | Shade degree #9 (ANSI) | Front plate dimensions(mm) | 25X97X140 |
Please check the type/dimensions/specifications of the part TBM-503W in the Light Shielding Double Layer Disaster Prevention Mask series.
Part Number |
---|
TBM-603WK |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Details Type | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|
฿ 2,300.00 | 1 Piece(s) | 1 Day(s) | Helmet-mounted Type | 300-0893 | 320(g) |
How can we improve?
How can we improve?