- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of ALP-AL
-
- Type
- Spray
-
- Color
- Metallic Silver
-
- Trusco Code
- 298-5802
-
- Coating area
- 0.8 m2 (30 μm) (recommended film thickness: 20-40 μm)
-
- Main Ingredient
- Resin and pigment
-
- Mass(g)
- 390
-
- Features
- It is a heat resistant, rust-proof paint spray for repair that emphasizes the beauty of aluminum powder blending.
-
- Application
- The plated section has an aesthetic finish. Repairs high temperature equipment such as the outer surfaces of plants.
-
- Operating Temperature Range
- -40~200℃
-
- Amount Of Content
- 1 pc (330 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 727.14
|
ANTICORROSIVE
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc (330 ml) |
Basic Specifications
-
- Type
- Spray
-
- Color
- Metallic Silver
-
- Trusco Code
- 298-5802
-
- Coating area
- 0.8 m2 (30 μm) (recommended film thickness: 20-40 μm)
-
- Main Ingredient
- Resin and pigment
-
- Mass(g)
- 390
-
- Features
- It is a heat resistant, rust-proof paint spray for repair that emphasizes the beauty of aluminum powder blending.
-
- Application
- The plated section has an aesthetic finish. Repairs high temperature equipment such as the outer surfaces of plants.
-
- Operating Temperature Range
- -40~200℃
-
- Amount Of Content
- 1 pc (330 ml)
Product Description
[Features]
· It is a heat resistant, rust-proof paint spray for repair that emphasizes the beauty of aluminum powder blending.
· Can be used for materials such as iron, aluminum, stainless steel, and zinc plating.
· Has excellent stability at high temperatures.
[Applications]
· The plated section has an aesthetic finish.
· Repairs high temperature equipment such as the outer surfaces of plants.
Specifications of ALP-AL
-
- Type
- Spray
-
- Color
- Metallic Silver
-
- Trusco Code
- 298-5802
-
- Coating area
- 0.8 m2 (30 μm) (recommended film thickness: 20-40 μm)
-
- Main Ingredient
- Resin and pigment
-
- Mass(g)
- 390
-
- Features
- It is a heat resistant, rust-proof paint spray for repair that emphasizes the beauty of aluminum powder blending.
-
- Application
- The plated section has an aesthetic finish. Repairs high temperature equipment such as the outer surfaces of plants.
-
- Operating Temperature Range
- -40~200℃
-
- Amount Of Content
- 1 pc (330 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 727.14
|
ANTICORROSIVE
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc (330 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●For repair that emphasizes the beauty of aluminum powder blending, heat resistant, anti-rust paint spray.Usage
●Repair of high temperature equipments such as the outside of the plant.Specification
●Color:Metallic Silver
●Capacity(ml):330
●SPQ(piece):10
●Working Temperature Range: -40 to 200°C
●Coating Area: 0.8m2(30μm)(recommended film thickness: 20 to 40μm)Materials
●Principal Component: Resin, Pigment
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?