- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of ALP-ZN
-
- Type
- Spray
-
- Color
- Light Gray
-
- Trusco Code
- 121-0939
-
- Zinc Content Included in Dry Coating
- 88%
-
- Main Ingredient
- Zinc Powder, Resin, Solvent
-
- Mass(g)
- 490
-
- Features
- Zinc coating will be formed just by spraying this. Epoxy-base corrosion-protection paint spray containing super fine zinc powder.
-
- Application
- For repairing zinc plating and anti-corrosion undercoating on welded parts.
-
- Operating Temperature Range
- -40~200℃
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 489.87
|
ANTICORROSIVE
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc (420 ml) |
Basic Specifications
-
- Type
- Spray
-
- Color
- Light Gray
-
- Trusco Code
- 121-0939
-
- Zinc Content Included in Dry Coating
- 88%
-
- Main Ingredient
- Zinc Powder, Resin, Solvent
-
- Mass(g)
- 490
-
- Features
- Zinc coating will be formed just by spraying this. Epoxy-base corrosion-protection paint spray containing super fine zinc powder.
-
- Application
- For repairing zinc plating and anti-corrosion undercoating on welded parts.
-
- Operating Temperature Range
- -40~200℃
-
- Amount Of Content
- 1 pc (420 ml)
Product Description
[Features]
· A zinc coating will be formed just by spraying.
· Epoxy-base corrosion-protection paint spray containing super fine zinc powder.
[Applications]
· For repairing zinc plating and anti-corrosion undercoating on welded parts.
· Rust and corrosion proofing for ships, port facilities, storage tanks and bridge facilities.
Specifications of ALP-ZN
-
- Type
- Spray
-
- Color
- Light Gray
-
- Trusco Code
- 121-0939
-
- Zinc Content Included in Dry Coating
- 88%
-
- Main Ingredient
- Zinc Powder, Resin, Solvent
-
- Mass(g)
- 490
-
- Features
- Zinc coating will be formed just by spraying this. Epoxy-base corrosion-protection paint spray containing super fine zinc powder.
-
- Application
- For repairing zinc plating and anti-corrosion undercoating on welded parts.
-
- Operating Temperature Range
- -40~200℃
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 489.87
|
ANTICORROSIVE
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc (420 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Form a zinc coating merely by spraying.
●Epoxy type anticorrosion coating paint spray with ultrafine metal zinc powder.Usage
●Galvanized repair, undercoating anti-rust at welds.Specification
●Color:Light gray
●Capacity(ml):420
●SPQ(piece):10
●Working Temperature Range: -40 to 200°C
●Zinc content during film coating: 88%Materials
●Principal Component: Zinc Powder, Resin, Solvent
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?