(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

α High-Concentration Zinc Coat

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of ALP-ZNR

  • Type
    Spray
  • Color
    Zinc color
  • Trusco Code
    298-5829
  • Zinc Content Included in Dry Coating
    92% or more
  • Main Ingredient
    Zinc Powder, Resin, Solvent
  • Mass(g)
    610
  • Features
    Zinc-rich paint with a high concentration of high-quality fine particle zinc powder. Protects the underside using an electrical anti-corrosion function equivalent to zinc plating, and is thus best suited for repairing zinc plating components.
  • Application
    For repairing zinc plating and anti-corrosion undercoating on welded parts. Anti-corrosion treatment of outer surfaces of structural steel frame, piping, chimney and the like of various plants.
  • Operating Temperature Range
    -40~200℃
  • Amount Of Content
    1 pc (420 ml)
Part Number
ALP-ZNR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 596.76

ANTICORROSIVE 1 Piece(s) 19 Day(s) 1 pc (420 ml)

Basic Specifications

  • Type
    Spray
  • Color
    Zinc color
  • Trusco Code
    298-5829
  • Zinc Content Included in Dry Coating
    92% or more
  • Main Ingredient
    Zinc Powder, Resin, Solvent
  • Mass(g)
    610
  • Features
    Zinc-rich paint with a high concentration of high-quality fine particle zinc powder. Protects the underside using an electrical anti-corrosion function equivalent to zinc plating, and is thus best suited for repairing zinc plating components.
  • Application
    For repairing zinc plating and anti-corrosion undercoating on welded parts. Anti-corrosion treatment of outer surfaces of structural steel frame, piping, chimney and the like of various plants.
  • Operating Temperature Range
    -40~200℃
  • Amount Of Content
    1 pc (420 ml)

Product Description

[Features]
· It is zinc-rich paint with a high concentration of high-quality fine particle zinc powder.
· Protects the underside using an electrical anti-corrosion function equivalent to zinc plating, and is thus best suited for repairing zinc plating components.
[Applications]
· For repairing zinc plating and anti-corrosion undercoating on welded parts.
· Anti-corrosion treatment of the outer surfaces of structural rebars, pipes, and chimneys, etc., as found at various plants.

Specifications of ALP-ZNR

  • Type
    Spray
  • Color
    Zinc color
  • Trusco Code
    298-5829
  • Zinc Content Included in Dry Coating
    92% or more
  • Main Ingredient
    Zinc Powder, Resin, Solvent
  • Mass(g)
    610
  • Features
    Zinc-rich paint with a high concentration of high-quality fine particle zinc powder. Protects the underside using an electrical anti-corrosion function equivalent to zinc plating, and is thus best suited for repairing zinc plating components.
  • Application
    For repairing zinc plating and anti-corrosion undercoating on welded parts. Anti-corrosion treatment of outer surfaces of structural steel frame, piping, chimney and the like of various plants.
  • Operating Temperature Range
    -40~200℃
  • Amount Of Content
    1 pc (420 ml)
Part Number
ALP-ZNR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 596.76

ANTICORROSIVE 1 Piece(s) 19 Day(s) 1 pc (420 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Zinc rich paint with high-quality fine zinc powder blended in high concentration.

Usage

●Galvanized repair, undercoating anti-rust at welds.
●Building of various plants anti-rust on the outer surface of iron frames, piping, chimneys and the like.

Specification

●Color:Zinc Color
●Capacity(ml):420
●SPQ(piece):6
●Working Temperature Range: -40 to 200°C
●Zinc content in dry coating film: 92% or more

Materials

●Principal Component: Zinc Powder, Resin, Solvent