1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silver Zinc Rich Roval Silver (RS-420ML)

ANTICORROSIVE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Silver Zinc Rich Roval Silver (RS-420ML)
  • Silver Zinc Rich Roval Silver (RS-420ML)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Silver anti-corrosive where aluminum pigment is added to zinc.
[Features]
· Zinc content included in dry coating is 83%. Easy to handle one-liquid type.
· Passed saltwater spray testing of 720 hours.
· Heat resistant temperature: +170°C, cold resistance temperature -60°C.
· A calming silver color has been realized by mixing aluminum pigment.
[Applications]
· Ideal for preventing rust on various types of iron and steel materials.
· Optimal for refreshing aging galvanizing.
· Ideal for reinforcing rust prevention of thin plated steel materials.

Part Number
RS-420ML
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTrusco Code Mass
(g)
Amount Of Content

฿ 1,238.73

ANTICORROSIVE 2 Piece(s) 8 Day(s) 356-51065401 pc (420 ml)

Loading...

  1. 1

Basic Information

Type Paste Color Silver Resisting Temperature (After Coating and Drying)(°C) 170
Zinc Content 83% Main Components Zinc Powder, Resin, Solvent Features A silver, zinc-rich paint realized by mixing aluminum pigment to produce a calming silver color.
Use Rust prevention for iron and steel, zinc plating repair.