1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Premium Zinc Rich Roval Alpha

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,258.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Silver metallic colored anti-corrosive with zinc only.
[Features]
· Zinc content included in dry coating is 92%. Easy to handle one-liquid type.
· Passed saltwater spray testing of 2,000 hours. Heat resistant temperature: +170°C, cold resistance temperature -60°C.
· In addition to the rust preventive effect, it features "antibacterial/antifungal" ability.
· Obtains a powerful anti-rust effect with all zinc, and does not use any pigments whatsoever containing other than zinc powder.
· Combined with a specially processed zinc powder to realize a glossy finish.
[Applications]
· Ideal for preventing rust on and revitalizing various types of galvanized iron and steel materials.
· Ideal for reinforcing rust prevention of thin plated steel materials.

Part Number
RA-0.7KG
RA-420ML
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Trusco Code Mass
(g)
Amount Of Content

฿ 1,258.06

ANTICORROSIVE 2 Piece(s) 8 Day(s) Paste404-74438501 Can (700 ml)

฿ 1,361.33

ANTICORROSIVE 2 Piece(s) 8 Day(s) Spray356-50925101 pc (420 ml)

Loading...

  1. 1

Basic Information

Color Metallic Silver Resisting Temperature (After Coating and Drying)(°C) 170 Zinc Content 92%
Main Components Zinc Powder, Resin, Solvent Features ALL zinc that does not use any pigments (such as aluminum) other than zinc powder to improve the strong anti-rust effect, which combined with special processed zinc powder provides a glossy finish. Use Rust prevention for iron and steel, zinc plating repair.