1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Room Temperature Galvanized Paint, ROVAL (R-1KG)

ANTICORROSIVE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Room Temperature Galvanized Paint, ROVAL (R-1KG)
  • Room Temperature Galvanized Paint, ROVAL (R-1KG)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Anti-corrosive agent with the same rust prevention ability as the highest grade hot-dip galvanizing.
[Features]
· Paint on for the same rust prevention capacity as the highest grade hot-dip galvanizing (HDZ55).
· Zinc content included in dry coating is 96%.
· Easy to handle one-liquid type.
· Passed saltwater spray testing of 4,000 hours.
· Heat resistant temperature: +170°C, cold resistance temperature -60°C.
[Applications]
· Ideal for preventing rust on and revitalizing various types of galvanized iron and steel materials.
· Ideal for reinforcing rust prevention of thin plated steel materials.

Features

●By increasing the zinc content in the dried coating film to 96%, it exhibits the same anti-rust power as electro-zinc plated.

Usage

●Steel Stop And Zinc Plating Repair.

Specification

●Color:Gray
●ROHS Directive Compliant Product
●Zinc Content: 96% 
●Heat Resistant Temperature(after coating and drying): 170°C

Materials

●Principal Component: Zinc Powder, Resin, Solvent
Part Number
R-1KG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Trusco Code Mass
(g)
Amount Of Content

฿ 1,658.42

ANTICORROSIVE 2 Piece(s) 8 Day(s) Paste404-743511501 Can (1,000 ml)

Loading...

  1. 1

Basic Information

Color Gray Resisting Temperature (After Coating and Drying)(°C) 170 Zinc Content 96%
Main Components Zinc Powder, Resin, Solvent Features When the zinc content in the dry coating is increased to 96%, it demonstrates rust preventive properties equivalent to molten zinc plating. Use Rust prevention for iron and steel, zinc plating repair.