1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handheld Belt Sander (Standard Type) (Part Number)

OFM RMB BELT SANDER

Handheld Belt Sander (Standard Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 23,584.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Uses a powerful, low vibration motor.

Part Number
RMB-E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 23,584.34

OFM RMB BELT SANDER 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Belt Size (Width)(mm) 60 Product Model Body Power(V) AC100
No-load Rotation Speed(min-¹) 3500 Cord Length(m) 2 Belt Size (Length)(mm) 260
Rated Current(A) 2.1 Power Consumption(W) 210 JAN Code 4562137340023
Trusco Code 138-8151 Mass(g) 1450 Features Low vibration, powerful motor adopted. Supports any type of polishing, from heavy grinding of flat or curved surfaces to finish polishing.
Accessories General polishing belt W120, W180 X 1 / polishing guide / HL belt coarse / hexagon wrench

Please check the type/dimensions/specifications of the part RMB-E in the Handheld Belt Sander (Standard Type) series.