1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Naro Belter

OFM NARRO BELTER

Naro Belter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,232.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Features a large operation range with a belt width from 3 to 20 mm.

Part Number
NR-11E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,232.93

OFM NARRO BELTER 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Belt Size (Width)(mm) 3~20 Product Model Body Power(V) AC100
No-load Rotation Speed(min-¹) 7000 Cord Length(m) 1.8 Belt Size (Length)(mm) 330
Rated Current(A) 2.1 Power Consumption(W) 210 Belt Speed(mpm) 400
JAN Code 4562137342287 Trusco Code 364-0868 Mass(g) 1350
Features The belt width can be used from 3 to 20 mm having wide work area. Reduced vibration on rubber pulleys, the joint mark is hard to come out, and has long belt service life. With safety cover (special design), both-hand operation is easy. Accessories Polishing Belt: 3 x 330 mm Z120; Non-woven Fiber Belt: 4 x 330 mm #150; GR-Tech Belt: 10 x 330 mm #180; Suipron Belt: 12 x 330 mm #240; Ultra-narrow Head Arm (3 mm); Standard Narrow Head Arm (10 mm)

Please check the type/dimensions/specifications of the part NR-11E in the Naro Belter series.