1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spiral Brush (For Motorized Use/Shaft Diam. 6 mm/Nylon with Abrasive Grain)

Spiral Brush (For Motorized Use/Shaft Diam. 6 mm/Nylon with Abrasive Grain)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 557.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Shank attachment type enabling easy replacement.
· Cannot be used in reverse rotation.
[Applications]
· Inner diameter polishing of various metal products, deburring, and scale removal.
· Tools used: electric drill / drilling machine.

Features

●Since it is a shank mounting type, it is easy to replace.
●Cannot be used with reverse rotation.

Usage

●Working Tool: Electric Drill, Drill Press
●Inner diameter polishing, burring, black layer removing of various metal products.

Specification

●Max Working Rotation Speed(rpm):1500
●SPQ(piece):1

Materials

●Shaft: Brass

Warning

●Air tools cannot be used.
Part Number
TB-5731
TB-5732
TB-5733
TB-5734
TB-5735
TB-5736
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Wire diameter
(mm)
Hair material Trusco Code Mass
(g)

฿ 621.00

TWISTED BRUSHES 1 Piece(s) Same day 100.45Nylon with abrasive grain #500272-706412.5

฿ 606.00

TWISTED BRUSHES 1 Piece(s) 1 Day(s) 130.45Nylon with abrasive grain #500272-707212.5

฿ 557.00

TWISTED BRUSHES 1 Piece(s) 12 Day(s) 160.45Nylon with abrasive grain #500272-708112.5

฿ 557.00

TWISTED BRUSHES 1 Piece(s) 1 Day(s) 190.55Nylon with abrasive grain #320272-709913.0

฿ 585.00

TWISTED BRUSHES 1 Piece(s) Same day 250.55Nylon with abrasive grain #320272-710214.0

฿ 585.00

TWISTED BRUSHES 1 Piece(s) Same day 320.55Nylon with abrasive grain #320272-711115

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Type Torsional brush Brush Long(mm) 40
Overall Length(mm) 100 Max. Rotational Speed(rpm) 1500 Features Shank attachment type enabling easy replacement.
Application Inner diameter polishing of various metal products, deburring, and scale removal.