1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spiral Brush (For Motorized Use/Shaft Diam. 6 mm/Brass)

Spiral Brush (For Motorized Use/Shaft Diam. 6 mm/Brass)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 525.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Shank attachment type enabling easy replacement.
· Cannot be used in reverse rotation.
[Applications]
· Polishing of the inner diameter and deburring of brass, copper, and alloy products.
· Tools used: electric drill / drilling machine.

Features

●Since it is a shank mounting type, it is easy to replace.
●Cannot be used with reverse rotation.

Usage

●Working Tool: Electric Drill, Drill Press
●Inner diameter polishing and burring of brass, copper products and alloy products.

Specification

●Wire Diameter(mm):0.15
●Bristle Material:Brass
●Max Working Rotation Speed(rpm):1500
●SPQ(piece):1

Materials

●Shaft: Brass

Warning

●Air tools cannot be used.
Part Number
TB-5721
TB-5722
TB-5723
TB-5724
TB-5725
TB-5726
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Trusco Code Mass
(g)

฿ 567.00

TWISTED BRUSHES 1 Piece(s) 12 Day(s) 10258-981813.5

฿ 525.00

TWISTED BRUSHES 1 Piece(s) Same day 13258-982614.0

฿ 525.00

TWISTED BRUSHES 1 Piece(s) Same day 16258-983415

฿ 525.00

TWISTED BRUSHES 1 Piece(s) 12 Day(s) 19258-984218

฿ 532.00

TWISTED BRUSHES 1 Piece(s) 12 Day(s) 25258-985120.0

฿ 532.00

TWISTED BRUSHES 1 Piece(s) 1 Day(s) 32258-986922.0

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Type Torsional brush Wire diameter(mm) 0.15
Brush Long(mm) 40 Overall Length(mm) 100 Hair material Brass
Max. Rotational Speed(rpm) 1500 Features Shank attachment type enabling easy replacement. Application Polishing of the inner diameter and deburring of brass, copper, and alloy products.