1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spiral Brush (For Motorized Use/Shaft Diam. 6 mm/Stainless Steel)

Spiral Brush (For Motorized Use/Shaft Diam. 6 mm/Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 531.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Shank attachment type enabling easy replacement.
· Cannot be used in reverse rotation.
[Applications]
· Inner diameter polishing or deburring for stainless steel or aluminum products.
· Tools used: electric drill / drilling machine.

Features

●Since it is a shank mounting type, it is easy to replace.
●Cannot be used with reverse rotation.

Usage

●Working Tool: Electric Drill, Drill Press
●Inner diameter polishing and burring of stainless steel and aluminum products, etc.

Specification

●Wire Diameter(mm):0.15
●Bristle Material:Stainless Steel(SUS304)
●SPQ(piece):1

Materials

●Shaft: Brass

Warning

●Air tools cannot be used.
Part Number
TB-5711
TB-5712
TB-5713
TB-5714
TB-5715
TB-5716
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Trusco Code Mass
(g)

฿ 567.00

TWISTED BRUSHES 1 Piece(s) Same day 10258-975313.5

฿ 579.00

TWISTED BRUSHES 1 Piece(s) Same day 13258-976114.0

฿ 531.00

TWISTED BRUSHES 1 Piece(s) Same day 16258-977015

฿ 531.00

TWISTED BRUSHES 1 Piece(s) 1 Day(s) 19258-978818

฿ 538.00

TWISTED BRUSHES 1 Piece(s) 1 Day(s) 25258-979620.0

฿ 538.00

TWISTED BRUSHES 1 Piece(s) 12 Day(s) 32258-980022.0

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Type Torsional brush Wire diameter(mm) 0.15
Brush Long(mm) 40 Overall Length(mm) 100 Hair material Stainless Steel
Max. Rotational Speed(rpm) 1500 Features Shank attachment type enabling easy replacement. Application Inner diameter polishing or deburring for stainless steel or aluminum products.