1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Brush with Shaft (for Motorized Use, Shaft Diameter 3 mm/6 mm)

Micro Brush with Shaft (for Motorized Use, Shaft Diameter 3 mm/6 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,260.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cannot be used in reverse rotation.
The shaft has been reinforced with a rod bar giving it increased strength.

Features

●Reinforced the shaft with a rod bar and made it durable. Used by attaching to a drill press/ electric drill etc.(max working rotation speed: 1200rpm)

Usage

●AO(alumina oxid) ... For burring of small diameter holes of soft raw material such as aluminum and plastic.
●SC(silicon carbide) ... For burring processing of aluminum, stainless steel, casting, iron etc.

Specification

●Max Working Rotation Speed(rpm):1200
●SPQ(piece):5
Part Number
IMS-3.8
IMS-4.3
IMS-5
IMS-5.5
IMS-6
IMS-7
IMS-8
IMS-9
IMS-10
IMS-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Diameter
(mm)
Overall Length
(mm)
Trusco Code Specifications: brush diameter Material: abrasive

฿ 1,260.00

MINI MICRO SPIRAL BRUSH 1 Piece(s) 12 Day(s) 370 510-71993.8mmAO#500

฿ 1,260.00

MINI MICRO SPIRAL BRUSH 1 Piece(s) 1 Day(s) 370 510-72024.3mmAO#500

฿ 1,260.00

MINI MICRO SPIRAL BRUSH 1 Piece(s) 1 Day(s) 370 510-72115.0mmAO#500

฿ 1,260.00

MINI MICRO SPIRAL BRUSH 1 Piece(s) 12 Day(s) 370 510-72295.5mmAO#500

฿ 1,260.00

MINI MICRO SPIRAL BRUSH 1 Piece(s) 1 Day(s) 6100510-72376.0mmAO#500

฿ 1,260.00

MINI MICRO SPIRAL BRUSH 1 Piece(s) 12 Day(s) 6100510-72457.0mmSC#320

฿ 1,374.00

MINI MICRO SPIRAL BRUSH 1 Piece(s) 1 Day(s) 6100510-72538.0mmSC#320

฿ 1,374.00

MINI MICRO SPIRAL BRUSH 1 Piece(s) 1 Day(s) 6100510-72619.0mmSC#320

฿ 1,374.00

MINI MICRO SPIRAL BRUSH 1 Piece(s) 12 Day(s) 6100510-727010.0mmSC#320

฿ 1,374.00

MINI MICRO SPIRAL BRUSH 1 Piece(s) 1 Day(s) 6100510-728812.0mmSC#320

Loading...

  1. 1

Basic Information

Product Type Mini Brush Max. Rotational Speed(rpm) 1200 Mass(g) 5
Application AO (Alumina Oxide) ... For removing burrs from small holes on soft materials such as aluminum and plastic.